JAJSMA5C June 2021 – March 2022 BUF802
PRODUCTION DATA
The BUF802 device is a high input-impedance, open-loop buffer that can be used in signal acquisition front-end applications. The BUF802 can be used as a standalone buffer, Buffer Mode (BF Mode), or in a composite loop with a precision amplifier, Composite Loop Mode (CL Mode), to achieve DC precision and a wide, large-signal bandwidth. The low output impedance and high output current drive strength enables the BUF802 to drive loads as high as 50 Ω. The BUF802 comes with adjustable quiescent current to customize system level power and performance trade-off.