4.1 Absolute Maximum Ratings(1)
PARAMETER |
MIN |
MAX |
UNIT |
CONDITION |
Supply voltage, VDD |
–0.3 |
5.0 |
V |
All supply pins must have the same voltage |
Voltage on any pin |
–0.3 |
VDD + 0.3,
max 5.0 |
V |
|
Input RF level |
|
10 |
dBm |
|
Package body temperature |
|
260 |
°C |
Norm: IPC/JEDEC J-STD-020(2) |
Humidity non-condensing |
5% |
85% |
|
|
Storage temperature range, Tstg |
–50 |
150 |
°C |
|
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under general characteristics is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The reflow peak soldering temperature (body temperature) is specified according to IPC/JEDEC J-STD_020 “Moisture/Reflow Sensitivity Classification for Nonhermetic Solid State Surface Mount Devices”.