SWRS046I November 2006 – September 2018 CC1020
PRODUCTION DATA.
The receiver sensitivity depends on the channel filter bandwidth, data rate, data format, FSK frequency separation and the RF frequency. Typical figures for the receiver sensitivity (BER = 10–3) are shown in Table 5-6 and Table 5-7 for FSK. For best performance, the frequency deviation should be at least half the baud rate in FSK mode.
The sensitivity is measured using the matching network shown in the application circuit in Figure 6-1, which includes an external T/R switch.
Refer to AN029 CC1020/1021 Automatic Frequency Control (AFC) (SWRA063) for plots of sensitivity versus frequency offset.
| DATA RATE
[kBaud] |
CHANNEL SPACING
[kHz] |
DEVIATION
[kHz] |
FILTER BW | SENSITIVITY [dBm] | ||
|---|---|---|---|---|---|---|
| NRZ MODE | MANCHESTER MODE | UART MODE | ||||
| 2.4 optimized sensitivity(1) | 12.5 | ±2.025 | 9.6 | –115 | –118 | –115 |
| 2.4 optimized selectivity(1) | 12.5 | ±2.025 | 12.288 | –112 | –114 | –112 |
| 4.8 | 25 | ±2.475 | 19.2 | –112 | –112 | –112 |
| 9.6 | 50 | ±4.95 | 25.6 | –110 | –111 | –110 |
| 19.2 | 100 | ±9.9 | 51.2 | –107 | –108 | –107 |
| 38.4 | 150 | ±19.8 | 102.4 | –104 | –104 | –104 |
| 76.8 | 200 | ±36.0 | 153.6 | –101 | –101 | –101 |
| 153.6 | 500 | ±72.0 | 307.2 | –96 | –97 | –96 |
| DATA RATE
[kBaud] |
CHANNEL SPACING
[kHz] |
DEVIATION [kHz] | FILTER BW | SENSITIVITY [dBm] | ||
|---|---|---|---|---|---|---|
| NRZ MODE | MANCHESTER MODE | UART MODE | ||||
| 2.4 | 12.5 | ±2.025 | 12.288 | –112 | –116 | –112 |
| 4.8 | 25 | ±2.475 | 19.2 | –111 | –112 | –111 |
| 9.6 | 50 | ±4.95 | 25.6 | –109 | –110 | –109 |
| 19.2 | 100 | ±9.9 | 51.2 | –107 | –107 | –107 |
| 38.4 | 150 | ±19.8 | 102.4 | –103 | –103 | –103 |
| 76.8 | 200 | ±36.0 | 153.6 | –99 | –100 | –99 |
| 153.6 | 500 | ±72.0 | 307.2 | –94 | –94 | –94 |