SWRS045F January 2006 – November 2018 CC1021
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION | |
---|---|---|---|---|---|---|
Power Down mode | 0.2 | 1.8 | µA | Oscillator core off | ||
Current Consumption,
receive mode 433 and 868 MHz |
19.9 | mA | ||||
Current Consumption,
transmit mode 433/868 MHz |
P = –20 dBm | 12.3/14.5 | mA | The output power is delivered to a
50 Ω single-ended load. See Section 5.10.2 for more details. |
||
P = –5 dBm | 14.4/17.0 | mA | ||||
P = 0 dBm | 16.2/20.5 | mA | ||||
P = +5 dBm | 20.5/25.1 | mA | ||||
P = +10 dBm
(433 MHz only) |
27.1 | mA | ||||
Current Consumption, crystal oscillator | 77 | µA | 14.7456 MHz, 16 pF load crystal | |||
Current Consumption, crystal oscillator and bias | 500 | µA | 14.7456 MHz, 16 pF load crystal | |||
Current Consumption, crystal oscillator, bias and synthesizer | 7.5 | mA | 14.7456 MHz, 16 pF load crystal |