7.2 Documentation Support
The following documents describe the CC1021 device. Copies of these documents are available on the Internet at www.ti.com.
- AN022 Crystal Frequency Selection (SWRA070)
- AN029 CC1020/1021 Automatic Frequency Control (AFC) (SWRA063)
- AN030 CC1020/1021 Received Signal Strength Indicator (SWRA062)
- AN070 CC1020 Automatic Power-Up Sequencing (SWRA279)
- CC1020EMX Reference Design (CC1020EMX)
- AN023 CC1020 MCU Interfacing (SWRA069)
- CC1021 Errata Note 002, located in the CC1021 product folder.
- SmartRF Studio
- CC1021 Errata Note 001, located in the CC1021 product folder.
- AN001 SRD Regulations for License Free Transceiver Operation (SWRA090).
- AN027 Temperature Compensation by Indirect Method (SWRA065).
- AN014 Frequency Hopping Systems (SWRA077)
- AN003 SRD Antennas (SWRA088).