SWRS045F January 2006 – November 2018 CC1021
PRODUCTION DATA.
If calibration has been performed, the PLL turn-on time is the time needed for the PLL to lock to the desired frequency when going from power down mode (with the crystal oscillator running) to TX or RX mode. The PLL turn-on time depends on the PLL loop filter bandwidth. Table 5-12 gives the PLL turn-on time for different PLL loop filter bandwidths.
LOOP
FILTER NO. |
C6
[nF] |
C7
[pF] |
C8
[pF] |
R2
[kΩ] |
R3
[kΩ] |
PLL TURN-ON TIME
[µs] |
COMMENT |
---|---|---|---|---|---|---|---|
1 | 56 | 2200 | 560 | 3.3 | 10 | 1400 | Up to 9.6 kBaud data rate
±5 kHz settling accuracy |
2 | 15 | 560 | 150 | 5.6 | 18 | 1300 | Up to 19.2 kBaud data rate
±10 kHz settling accuracy |
3 | 3.9 | 120 | 33 | 12 | 39 | 1080 | Up to 38.4 kBaud data rate
±15 kHz settling accuracy |
4 | 1.0 | 27 | 3.3 | 27 | 82 | 950 | Up to 76.8 kBaud data rate
±20 kHz settling accuracy |
5 | 0.2 | 1.5 | — | 47 | 150 | 700 | Up to 153.6 kBaud data rate
±50 kHz settling accuracy |