SWRS045F January 2006 – November 2018 CC1021
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION | ||
---|---|---|---|---|---|---|---|
Receiver Sensitivity, 433 MHz, FSK | 38.4 kHz channel filter BW (1) | –109 | dBm | Sensitivity is measured with PN9 sequence at BER = 10−3
(1) 38.4 kHz receiver channel filter bandwidth: 4.8 kBaud, NRZ coded data, ±4.95 kHz frequency deviation. (2) 102.4 kHz receiver channel filter bandwidth: 19.2 kBaud, NRZ coded data, ±19.8 kHz frequency deviation. (3) 102.4 kHz receiver channel filter bandwidth: 38.4 kBaud, NRZ coded data, ±19.8 kHz frequency deviation. (4) 307.2 kHz receiver channel filter bandwidth: 153.6 kBaud, NRZ coded data, ±72 kHz frequency deviation. See Table 5-6 and Table 5-7 or typical sensitivity figures at other channel filter bandwidths. |
|||
102.4 kHz channel filter BW (2) | –104 | dBm | |||||
102.4 kHz channel filter BW (3) | –104 | dBm | |||||
307.2 kHz channel filter BW (4) | –96 | dBm | |||||
Receiver Sensitivity, 868 MHz, FSK | 38.4 kHz channel filter BW (1) | –108 | dBm | ||||
102.4 kHz channel filter BW (2) | –103 | dBm | |||||
102.4 kHz channel filter BW (3) | –103 | dBm | |||||
307.2 kHz channel filter BW (4) | –94 | dBm | |||||
Receiver sensitivity, 433 MHz, OOK | 9.6 kBaud | –103 | dBm | Manchester coded data.
See Table 5-14 for typical sensitivity figures at other data rates. Sensitivity is measured with PN9 sequence at BER = 10−3 |
|||
153.6 kBaud | –81 | dBm | |||||
Receiver sensitivity, 868 MHz, OOK | 9.6 kBaud | –104 | dBm | ||||
153.6 kBaud | –87 | dBm | |||||
Saturation (maximum input level) | FSK and OOK | 10 | dBm | FSK: Manchester/NRZ coded data
OOK: Manchester coded data BER = 10−3 |
|||
System noise bandwidth | 38.4 to 307.2 | kHz | The receiver channel filter 6 dB bandwidth is programmable from 38.4 kHz to
307.2 kHz. See Section 5.9.2 for details. |
||||
Noise figure, cascaded | 433 and 868 MHz | 7 | dB | NRZ coded data | |||
Input IP3(1) | 433 MHz, 102.4 kHz
channel filter BW |
–23 | dBm | LNA2 maximum gain | |||
–18 | dBm | LNA2 medium gain | |||||
–16 | dBm | LNA2 minimum gain | |||||
868 MHz, 102.4 kHz
channel filter BW |
–18 | dBm | LNA2 maximum gain | ||||
–15 | dBm | LNA2 medium gain | |||||
–13 | dBm | LNA2 minimum gain | |||||
Co-channel rejection, FSK and OOK | 433 MHz and 868 MHz,
102.4 kHz channel filter BW |
–11 | dB | Wanted signal 3 dB above the sensitivity level, CW jammer at operating frequency, BER = 10−3 | |||
Adjacent channel rejection (ACR) | 433 MHz,
102.4 kHz channel filter BW |
32 | dB | Measured at ±100 kHz offset.
See Figure 5-13 through Figure 5-16. Wanted signal 3 dB above the sensitivity level, CW jammer at adjacent channel, BER = 10−3. |
|||
868 MHz,
102.4 kHz channel filter BW |
30 | dB | |||||
Image channel rejection | 433/868 MHz | No I/Q gain and phase calibration | 25/25 | dB | Wanted signal 3 dB above the sensitivity level, CW jammer at image frequency, BER = 10−3.
102.4 kHz channel filter bandwidth. See Figure 5-13 through Figure 5-16. Image rejection after calibration will depend on temperature and supply voltage. Refer to Section 5.9.6. |
||
I/Q gain and phase calibrated | 50/50 | dB | |||||
Selectivity(2) | 433 MHz,
102.4 kHz channel filter BW |
±200 kHz offset | 45 | dB | Wanted signal 3 dB above the sensitivity level. CW jammer is swept in 20 kHz steps within ±1 MHz from wanted channel.
BER = 10−3. Adjacent channel and image channel are excluded. See Figure 5-13 through Figure 5-16. |
||
±300 kHz offset | 53 | dB | |||||
868 MHz,
102.4 kHz channel filter BW |
±200 kHz offset | 45 | dB | ||||
±300 kHz offset | 50 | dB | |||||
Blocking / Desensitization(3) | 433/868 MHz | ±1 MHz | 52/58 | dB | Wanted signal 3 dB above the sensitivity level,
CW jammer at ±1, 2, 5 and 10 MHz offset, BER = 10−3. 102.4 kHz channel filter bandwidth. Complying with EN 300 220, class 2 receiver requirements. |
||
±2 MHz | 56/64 | dB | |||||
±5 MHz | 58/64 | dB | |||||
±10 MHz | 64/66 | dB | |||||
Image frequency suppression | 433/868 MHz | No I/Q gain and phase calibration | 35/35 | dB | Ratio between sensitivity for a signal at the image frequency to the sensitivity in the wanted channel.
Image frequency is RF− 2 IF. BER = 10−3. 102.4 kHz channel filter bandwidth. |
||
I/Q gain and phase calibrated | 60/60 | dB | |||||
Spurious rejection | 37 | dB | Ratio between sensitivity for an unwanted frequency to the sensitivity in the wanted channel. The signal source is swept over all frequencies 100 MHz to 2 GHz. Signal level for BER = 10−3. 102.4 kHz channel filter bandwidth. | ||||
LO leakage | 433/868 MHz | < –80/–66 | dBm | ||||
VCO leakage | –64 | dBm | VCO frequency resides between 1608 to 1880 MHz | ||||
Spurious emission, radiated CW | 9 kHz to 1 GHz | < –60 | dBm | Complying with EN 300 220 and FCC CFR47 part 15.
Spurious emissions can be measured as EIRP values according to EN 300 220. |
|||
1 to 4 GHz | < –60 | dBm | |||||
Input impedance | 433 MHz | 58 – j10 | Ω | Receive mode. See Section 5.11 for details. | |||
868 MHz | 54 – j22 | Ω | |||||
Matched input impedance, S11 | 433 MHz | –14 | dB | Using application circuit matching network. See Section 5.11 for details. | |||
868 MHz | –12 | dB | |||||
Matched input impedance | 433 MHz | 39 – j14 | Ω | Using application circuit matching network. See Section 5.11 for details. | |||
868 MHz | 32 – j10 | Ω | |||||
Bit synchronization offset | 8000 | ppm | The maximum bit rate offset tolerated by the bit synchronization circuit for 6 dB degradation (synchronous modes only) | ||||
Data latency | NRZ mode | 4 | Baud | Time from clocking the data on the transmitter DIO pin until data is available on receiver DIO pin | |||
Manchester mode | 8 | Baud |