SWRS112H June 2011 – July 2015 CC1120
PRODUCTION DATA.
All measurements performed on CC1120EM_868_915 rev.1.0.1, CC1120EM_955 rev.1.2.1, CC1120EM_420_470 rev.1.0.1, or CC1120EM_169 rev.1.2.
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge (ESD) performance | Human body model (HBM), per ANSI/ESDA/JEDEC JS001(1) | ±2 | kV | |
Charged device model (CDM), per JESD22-C101(2) | All pins | ±500 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Voltage supply range | All supply pins must have the same voltage | 2.0 | 3.6 | V | ||
Voltage on digital inputs | 0 | VDD | V | |||
Ambient temperature range | –40 | 85 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency bands | 820 | 960 | MHz | ||
410 | 480 | ||||
See SWRA398, Using the CC112x/CC1175 at 274 to 320 MHz, for more information | (273.3) | (320) | |||
164 | 192 | ||||
Contact TI for more information about the use of these frequency bands | (205) | (240) | |||
(136.7) | (160) | ||||
Frequency resolution | In 820–950 MHz band | 30 | Hz | ||
In 410–480 MHz band | 15 | ||||
In 164–192 MHz band | 6 | ||||
Data rate | Packet mode | 0 | 200 | kbps | |
Transparent mode | 0 | 100 | |||
Data rate step size | 1e-4 | bps |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CURRENT CONSUMPTION: STATIC MODES | ||||||
Power down with retention | 0.12 | 1 | µA | |||
Low-power RC oscillator running | 0.5 | |||||
XOFF mode | Crystal oscillator / TCXO disabled | 170 | µA | |||
IDLE mode | Clock running, system waiting with no radio activity | 1.3 | mA | |||
CURRENT CONSUMPTION, TRANSMIT MODES | ||||||
TX current consumption +10 dBm | 950-MHz band (high-performance mode) | 37 | mA | |||
TX current consumption 0 dBm | 26 | mA | ||||
TX current consumption +14 dBm | 868-, 915-, and 920-MHz bands (high-performance mode) | 45 | mA | |||
TX current consumption +10 dBm | 34 | mA | ||||
TX current consumption +15 dBm | 434-MHz band (high-performance mode) | 50 | mA | |||
TX current consumption +14 dBm | 45 | mA | ||||
TX current consumption +10 dBm | 34 | mA | ||||
TX current consumption +15 dBm | 169-MHz band (high-performance mode) | 54 | mA | |||
TX current consumption +14 dBm | 49 | mA | ||||
TX current consumption +10 dBm | 41 | mA | ||||
LOW-POWER MODE(1) | ||||||
TX current consumption +10 dBm | 32 | mA | ||||
CURRENT CONSUMPTION, RECEIVE MODE (HIGH-PERFORMANCE MODE)(1) | ||||||
RX wait for sync | 1.2 kbps, 4-byte preamble | Using RX sniff mode, where the receiver wakes up at regular intervals to look for an incoming packet(2) | 2 | mA | ||
38.4 kbps, 4-byte preamble | 13.4 | |||||
RX peak current | 433-, 868-, 915-, 920-, and 950–MHz bands | Peak current consumption during packet reception at the sensitivity threshold | 22 | mA | ||
169-MHz band | 23 | |||||
Average current consumption Check for data packet every 1 second using Wake on Radio |
50 kbps, 5-byte preamble, 40-kHz RC oscillator used as sleep timer | 15 | µA | |||
CURRENT CONSUMPTION, RECEIVE MODE (LOW-POWER MODE)(1) | ||||||
RX peak current Low-power RX mode |
1.2 kbps | Peak current consumption during packet reception at the sensitivity level | 17 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GENERAL RECEIVE PARAMETERS (HIGH-PERFORMANCE MODE)(1) | ||||||
Saturation | +10 | dBm | ||||
Digital channel filter programmable bandwidth | 8 | 200 | kHz | |||
IIP3, normal mode | At maximum gain | –14 | dBm | |||
IIP3, high linearity mode | Using 6-dB gain reduction in front end | –8 | dBm | |||
Data rate offset tolerance | With carrier sense detection enabled and assuming 4-byte preamble |
±12% | ||||
With carrier sense detection disabled | ±0.2% | |||||
Spurious emissions | 1–13 GHz (VCO leakage at 3.5 GHz) | Radiated emissions measured according to ETSI EN 300 220, fc = 869.5 MHz |
–56 | dBm | ||
30 MHz to 1 GHz | < –57 | |||||
Optimum source impedance | 868-, 915-, and 920-MHz bands | (Differential or single-ended RX configurations) | 60 + j60 / 30 + j30 |
Ω | ||
433-MHz band | 100 + j60 / 50 + j30 |
|||||
169-MHz band | 140 + j40 / 70 + j20 |
|||||
RX PERFORMANCE IN 950-MHZ BAND (HIGH-PERFORMANCE MODE)(2) | ||||||
Sensitivity(3) | 1.2 kbps, DEV = 4 kHz CHF = 10 kHz(4) | –120 | dBm | |||
1.2 kbps, DEV = 20 kHz CHF = 50 kHz(4) | –114 | |||||
50 kbps 2GFSK, DEV = 25 kHz, CHF = 100 kHz(4) |
–107 | |||||
200 kbps, DEV = 83 kHz (outer symbols), CHF = 200 kHz(4), 4GFSK(5) |
–100 | |||||
Blocking and Selectivity |
1.2 kbps 2FSK, 12.5-kHz channel separation, 4-kHz deviation, 10-kHz channel filter |
± 12.5 kHz (adjacent channel) | 51 | dB | ||
± 25 kHz (alternate channel) | 52 | |||||
± 1 MHz | 73 | |||||
± 2 MHz | 76 | |||||
± 10 MHz | 81 | |||||
1.2 kbps 2FSK, 50-kHz channel separation, 20-kHz deviation, 50-kHz channel filter |
± 50 kHz (adjacent channel) | 47 | ||||
+ 100 kHz (alternate channel) | 48 | |||||
± 1 MHz | 69 | |||||
± 2 MHz | 71 | |||||
± 10 MHz | 78 | |||||
50 kbps 2GFSK, 200-kHz channel separation, 25-kHz deviation, 100-kHz channel filter (Same modulation format as 802.15.4g Mandatory Mode) |
± 200 kHz (adjacent channel) | 43 | ||||
± 400 kHz (alternate channel) | 51 | |||||
± 1 MHz | 62 | |||||
± 2 MHz | 65 | |||||
± 10 MHz | 71 | |||||
200 kbps 4GFSK, 83-kHz deviation (outer symbols), 200-kHz channel filter, zero IF | ± 200 kHz (adjacent channel) | 37 | ||||
± 400 kHz (alternate channel) | 44 | |||||
± 1 MHz | 55 | |||||
± 2 MHz | 58 | |||||
± 10 MHz | 64 | |||||
RX PERFORMANCE IN 868-, 915-, AND 920-MHZ BANDS (HIGH-PERFORMANCE MODE)(2) | ||||||
Sensitivity | 300 bps with coding gain (using a PN spreading sequence with 4 chips per data bit) DEV = 4 kHz CHF = 10 kHz(4) |
–127 | dBm | |||
1.2 kbps, DEV = 4 kHz CHF = 10 kHz(4) | –123 | |||||
1.2 kbps, DEV = 10 kHz CHF = 42 kHz(4) | –120 | |||||
1.2 kbps, DEV = 20 kHz CHF = 50 kHz(4) | –117 | |||||
4.8 kbps OOK | –114 | |||||
38.4 kbps, DEV = 20 kHz CHF = 100 kHz(4) | –110 | |||||
50 kbps 2GFSK, DEV = 25 kHz, CHF = 100 kHz(4) |
–110 | |||||
200 kbps, DEV = 83 kHz (outer symbols), CHF = 200 kHz(4), 4GFSK |
–103 | |||||
Blocking and Selectivity |
1.2-kbps 2-FSK, 12.5-kHz channel separation, 4-kHz deviation, 10-kHz channel filter |
± 12.5 kHz (adjacent channel) | 54 | dB | ||
± 25 kHz (alternate channel) | 54 | |||||
± 1 MHz | 75 | |||||
± 2 MHz | 79 | |||||
± 10 MHz | 87 | |||||
1.2-kbps 2-FSK, 12.5-kHz channel separation, using settings optimized for blocking performance (3-kHz deviation, 7.8-kHz channel filter, minimum loop bandwidth) |
± 1 kHz | 78 | ||||
± 2 kHz | 82 | |||||
± 8 MHz | 88 | |||||
± 10 MHz | 88 | |||||
1.2-kbps 2-FSK, 50-kHz channel separation, 20-kHz deviation, 50-kHz channel filter |
± 50 kHz (adjacent channel) | 48 | ||||
+ 100 kHz (alternate channel) | 48 | |||||
± 1 MHz | 69 | |||||
± 2 MHz | 74 | |||||
± 10 MHz | 81 | |||||
38.4-kbps 2-GFSK, 100-kHz channel separation, 20-kHz deviation, 100-kHz channel filter | + 100 kHz (adjacent channel) | 42 | ||||
± 200 kHz (alternate channel) | 43 | |||||
± 1 MHz | 62 | |||||
± 2 MHz | 66 | |||||
± 10 MHz | 74 | |||||
50-kbps 2-GFSK, 200-kHz channel separation, 25-kHz deviation, 100-kHz channel filter (Same modulation format as 802.15.4g Mandatory Mode) |
± 200 kHz (adjacent channel) | 43 | ||||
± 400 kHz (alternate channel) | 50 | |||||
± 1 MHz | 61 | |||||
± 2 MHz | 65 | |||||
± 10 MHz | 74 | |||||
200-kbps 4-GFSK, 83-kHz deviation (outer symbols), 200-kHz channel filter, zero IF | ± 200 kHz (adjacent channel) | 36 | ||||
± 400 kHz (alternate channel) | 44 | |||||
± 1 MHz | 55 | |||||
± 2 MHz | 59 | |||||
± 10 MHz | 67 | |||||
Image rejection (image compensation enabled) | 1.2 kbps, DEV = 4 kHz CHF = 10 kHz(4), image at –125 kHz | 54 | dB | |||
RX PERFORMANCE IN 434-MHZ BAND (HIGH-PERFORMANCE MODE)(2) | ||||||
Sensitivity | 1.2 kbps, DEV = 4 kHz CHF = 10 kHz(4) | –123 | dBm | |||
50 kbps 2GFSK, DEV = 25 kHz, CHF = 100 kHz |
–109 | |||||
1.2 kbps, DEV = 20 kHz CHF = 50 kHz(4) | –116 | |||||
Blocking and Selectivity |
1.2 kbps 2FSK, 12.5-kHz channel separation, 4-kHz deviation, 10-kHz channel filter |
± 12.5 kHz (adjacent channel) | 60 | dB | ||
± 25 kHz (alternate channel) | 60 | |||||
± 1 MHz | 79 | |||||
± 2 MHz | 82 | |||||
± 10 MHz | 91 | |||||
1.2 kbps 2FSK, 50-kHz channel separation, 20-kHz deviation, 50-kHz channel filter |
± 50 kHz (adjacent channel) | 54 | ||||
+ 100 kHz (alternate channel) | 54 | |||||
± 1 MHz | 74 | |||||
± 2 MHz | 78 | |||||
± 10 MHz | 86 | |||||
38.4 kbps 2GFSK, 100-kHz channel separation, 20-kHz deviation, 100-kHz channel filter |
+ 100 kHz (adjacent channel) | 47 | ||||
± 200 kHz (alternate channel) | 50 | |||||
± 1 MHz | 67 | |||||
± 2 MHz | 71 | |||||
± 10 MHz | 78 | |||||
RX PERFORMANCE IN 169-MHZ BAND (HIGH-PERFORMANCE MODE)(2) | ||||||
Sensitivity | 1.2 kbps, DEV = 4 kHz CHF = 10 kHz(4) | –123 | dbm | |||
1.2 kbps, DEV = 20 kHz CHF = 50 kHz(4) | –117 | |||||
Blocking and Selectivity |
1.2 kbps 2FSK, 12.5-kHz channel separation, 4-kHz deviation, 10-kHz channel filter |
± 12.5 kHz (adjacent channel) | 64 | dB | ||
± 25 kHz (alternate channel) | 66 | |||||
± 1 MHz | 82 | |||||
± 2 MHz | 83 | |||||
± 10 MHz | 89 | |||||
1.2 kbps 2FSK, 50-kHz channel separation, 20-kHz deviation, 50-kHz channel filter |
± 50 kHz (adjacent channel) | 60 | ||||
+ 100 kHz (alternate channel) | 60 | |||||
± 1 MHz | 76 | |||||
± 2 MHz | 77 | |||||
± 10 MHz | 83 | |||||
Spurious response rejection | 1.2 kbps 2FSK, 12.5-kHz channel separation, 4-kHz deviation, 10-kHz channel filter |
70 | dB | |||
Image rejection (image compensation enabled) | 1.2 kbps, DEV = 4 kHz CHF = 10 kHz(4), image at –125 kHz | 66 | dB | |||
RX PERFORMANCE IN LOW-POWER MODE(1) | ||||||
Sensitivity | 1.2 kbps, DEV = 4 kHz CHF = 10 kHz(4) | –111 | dBm | |||
38.4 kbps, DEV = 50 kHz CHF = 100 kHz(4) | –99 | |||||
50 kbps 2GFSK, DEV = 25 kHz, CHF = 100 kHz(4) |
–99 | |||||
Blocking and Selectivity |
1.2 kbps 2FSK, 12.5-kHz channel separation, 4-kHz deviation, 10-kHz channel filter |
± 12.5 kHz (adjacent channel) | 46 | dB | ||
± 25 kHz (alternate channel) | 46 | |||||
± 1 MHz | 73 | |||||
± 2 MHz | 78 | |||||
± 10 MHz | 79 | |||||
1.2 kbps 2FSK, 50-kHz channel separation, 20-kHz deviation, 50-kHz channel filter |
± 50 kHz (adjacent channel) | 43 | ||||
+ 100 kHz (alternate channel) | 45 | |||||
± 1 MHz | 71 | |||||
± 2 MHz | 74 | |||||
± 10 MHz | 75 | |||||
38.4 kbps 2GFSK, 100-kHz channel separation, 20-kHz deviation, 100-kHz channel filter | + 100 kHz (adjacent channel) | 37 | ||||
+ 200 kHz (alternate channel) | 43 | |||||
± 1 MHz | 58 | |||||
± 2 MHz | 62 | |||||
+ 10 MHz | 64 | |||||
50 kbps 2GFSK, 200-kHz channel separation, 25-kHz deviation, 100-kHz channel filter (Same modulation format as 802.15.4g Mandatory Mode) |
+ 200 kHz (adjacent channel) | 43 | ||||
+ 400 kHz (alternate channel) | 52 | |||||
± 1 MHz | 60 | |||||
± 2 MHz | 64 | |||||
± 10 MHz | 65 | |||||
Saturation | +10 | dBm |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Maximum output power | At 950 MHz | +12 | dBm | |||
At 915- and 920-MHz | +14 | |||||
At 915- and 920-MHz with VDD = 3.6 V | +15 | |||||
At 868 MHz | +15 | |||||
At 868 MHz with VDD = 3.6 V | +16 | |||||
At 433 MHz | +15 | |||||
At 433 MHz with VDD = 3.6 V | +16 | |||||
At 169 MHz | +15 | |||||
At 169 MHz with VDD = 3.6 V | +16 | |||||
Minimum output power | Within fine step size range | –11 | dBm | |||
Within coarse step size range | –40 | |||||
Output power step size | Within fine step size range | 0.4 | dB | |||
Adjacent channel power | 4-GFSK 9.6 kbps in 12.5-kHz channel, measured in 100-Hz bandwidth at 434 MHz (FCC Part 90 Mask D compliant) |
–75 | dBc | |||
4-GFSK 9.6 kbps in 12.5-kHz channel, measured in 8.75-kHz bandwidth (ETSI EN 300 220 compliant) |
–58 | |||||
2-GFSK 2.4 kbps in 12.5-kHz channel, 1.2-kHz deviation | –61 | |||||
Spurious emissions (not including harmonics) |
<–60 | dBm | ||||
Harmonics | 2nd Harm, 169 MHz | Transmission at +14 dBm (or maximum allowed in applicable band where this is less than +14 dBm) using TI reference design Emissions measured according to ARIB T-96 in 950-MHz band, ETSI EN 300-220 in 170-, 433-, and 868-MHz bands and FCC part 15.247 in 450- and 915-MHz band Fourth harmonic in 915-MHz band will require extra filtering to meet FCC requirements if transmitting for long intervals (>50-ms periods) |
–39 | dBm | ||
3rd Harm, 169 MHz | –58 | |||||
2nd Harm, 433 MHz | –56 | |||||
3rd Harm, 433 MHz | –51 | |||||
2nd Harm, 450 MHz | –60 | |||||
3rd Harm, 450 MHz | –45 | |||||
2nd Harm, 868 MHz | –40 | |||||
3rd Harm, 868 MHz | –42 | |||||
2nd Harm, 915 MHz | 56 | dBµV/m | ||||
3rd Harm, 915 MHz | 52 | |||||
4th Harm, 915 MHz | 60 | |||||
2nd Harm, 950 MHz | –58 | dBm | ||||
3rd Harm, 950 MHz | –42 | |||||
Optimum load impedance | 868-, 915-, and 920-MHz bands | 35 + j35 | Ω | |||
433 MHz band | 55 + j25 | |||||
169 MHz band | 80 + j0 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
HIGH-PERFORMANCE MODE | ||||||
Phase noise in 950-MHz band | ± 10 kHz offset | –99 | dBc/Hz | |||
± 100 kHz offset | –99 | |||||
± 1 MHz offset | –123 | |||||
Phase noise in 868-, 915-, 920-MHz bands | ± 10 kHz offset | –99 | dBc/Hz | |||
± 100 kHz offset | –100 | |||||
± 1 MHz offset | –122 | |||||
Phase noise in 433-MHz band | ± 10 kHz offset | –106 | dBc/Hz | |||
± 100 kHz offset | –107 | |||||
± 1 MHz offset | –127 | |||||
Phase noise in 169-MHz band | ± 10 kHz offset | –111 | dBc/Hz | |||
± 100 kHz offset | –116 | |||||
± 1 MHz offset | –135 | |||||
LOW-POWER MODE(1) | ||||||
Phase noise in 950-MHz band | ± 10 kHz offset | –90 | dBc/Hz | |||
± 100 kHz offset | –92 | |||||
± 1 MHz offset | –124 | |||||
Phase noise in 868-, 915-, 920-MHz bands | ± 10 kHz offset | –95 | dBc/Hz | |||
± 100 kHz offset | –95 | |||||
± 1 MHz offset | –124 | |||||
Phase noise in 433-MHz band | ± 10 kHz offset | –98 | dBc/Hz | |||
± 100 kHz offset | –102 | |||||
± 1 MHz offset | –129 | |||||
Phase noise in 169-MHz band | ± 10 kHz offset | –106 | dBc/Hz | |||
± 100 kHz offset | –110 | |||||
± 1 MHz offset | –136 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Clock frequency | 31.25 | 32 | 33.6 | MHz | ||
TCXO with CMOS output(1) | High input voltage | TCXO with CMOS output directly coupled to pin EXT_OSC | 1.4 | VDD | V | |
Low input voltage | 0 | 0.6 | ||||
Clipped sine output | Clock input amplitude (peak-to-peak) |
TCXO clipped sine output connected to pin EXT_OSC through series capacitor | 0.8 | 1.5 | V |
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
Clock frequency | 32 | kHz | ||
32-kHz clock input pin input high voltage | 0.8 × VDD | V | ||
32-kHz clock input pin input high voltage | 0.2 × VDD | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | After calibration | 32 | kHz | ||
Frequency accuracy after calibration | Relative to frequency reference (32-MHz crystal or TCXO) |
±0.1% | |||
Initial calibration time(1) |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Logic input high voltage | 0.8 × VDD | V | |||
Logic input low voltage | 0.2 × VDD | V | |||
Logic output high voltage | At 4-mA output load or less | 0.8 × VDD | V | ||
Logic output low voltage | 0.2 × VDD | V | |||
Power-on reset threshold | Voltage on DVDD pin | 1.3 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Temperature sensor range | –40 | 85 | °C | ||
Temperature coefficient | Change in sensor output voltage versus change in temperature | 2.66 | mV/°C | ||
Typical output voltage | Typical sensor output voltage at TA = 25°C, VDD = 3.0 V |
794 | mV | ||
VDD coefficient | Change in sensor output voltage versus change in VDD | 1.17 | mV/V |
NAME | DESCRIPTION | °C/W(1) |
---|---|---|
RΘJC(top) | Junction-to-case (top) | 21.1 |
RΘJB | Junction-to-board | 5.3 |
RΘJA | Junction-to-free air | 31.3 |
PsiJT | Junction-to-package top | 0.2 |
PsiJB | Junction-to-board | 5.3 |
RΘJC(bot) | Junction-to-case (bottom) | 0.8 |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
Power down to IDLE | Depends on crystal | 0.4 | ms | |||
IDLE to RX/TX | Calibration disabled | 166 | µs | |||
Calibration enabled | 461 | |||||
RX/TX turnaround | 50 | µs | ||||
RX/TX to IDLE time | Calibrate when leaving RX/TX enabled | 296 | µs | |||
Calibrate when leaving RX/TX disabled | 0 | |||||
Frequency synthesizer calibration | When using SCAL strobe | 391 | µs | |||
Time from start RX until valid RSSI Including gain settling (function of channel bandwidth. Programmable for trade-off between speed and accuracy) |
12.5-kHz channels | 4.6 | ms | |||
200-kHz channels | 0.3 | |||||
32-MHz CLOCK INPUT (TCXO)(1) | ||||||
TCXO with CMOS output | Rise and fall time | 2 | ns | |||
32-kHz RC OSCILLATOR(2) | ||||||
Initial calibration time | 1.6 | ns |
PERFORMANCE MODE | FREQUENCY BAND | SUITABLE FOR COMPLIANCE WITH | |
---|---|---|---|
High-performance mode | 820–960 MHz(1) | ARIB T-96 ARIB T-108 ETSI EN 300 220 category 2 ETSI EN 54-25 FCC PART 101 FCC PART 24 SUBMASK D FCC PART 15.247 FCC PART 15.249 FCC PART 90 MASK G FCC PART 90 MASK J |
|
410–480 MHz(2) | ARIB T-67 ARIB RCR STD-30 ETSI EN 300 220 category 1 FCC PART 90 MASK D FCC PART 90 MASK G |
||
164–192 MHz(2) | ETSI EN 300 220 category 1 FCC PART 90 MASK D |
||
Low-power mode | 820–960 MHz | ETSI EN 300 220 category 2 FCC PART 15.247 FCC PART 15.249 |
|
410–480 MHz | ETSI EN 300 220 category 2 | ||
164–192 MHz | ETSI EN 300 220 category 2 |
TA = 25°C, VDD = 3.0 V, fc = 869.5 MHz if nothing else stated.
All measurements performed on CC1120EM_868_915 rev.1.0.1, CC1120EM_955 rev.1.2.1, CC1120EM_420_470 rev.1.0.1, or CC1120EM_169 rev.1.2.
Figure 4-17 was measured at the 50-Ω antenna connector.
1.2 kbps, | 4-kHz Deviation, | 10-kHz Channel Filter Bandwidth |
1.2 kbps, | 4-kHz Deviation, | 10-kHz Channel Filter Bandwidth |
1.2 kbps, | 4-kHz Deviation, | 10-kHz Channel Filter Bandwidth |
1.2 kbps, | 4-kHz Deviation, | 10-kHz Channel Filter Bandwidth |
Max Setting, | 170 MHz, |
9.6 kbps in 12.5-kHz Channel |
1.2 kbps, | 4-kHz Deviation, | 10-kHz Channel Filter Bandwidth |
1.2 kbps, | 4-kHz Deviation, | 10-kHz Channel Filter Bandwidth |
1.2 kbps, | 4-kHz Deviation, | 10-kHz Channel Filter Bandwidth |
Max Setting, | 170 MHz, | 3.6 V |
1.2 kbps 2-FSK, | DEV = 4 kHz |