11 Revision History
Changes from June 20, 2023 to April 30, 2024 (from Revision A (June 2023) to Revision B (April 2024))
- RSK パッケージの暫定情報の脚注を削除。Go
- Updated Device Comparison table.Go
- Updated Sensor controller power consumption in Section 7.5, Power Consumption - Power Modes
Go
- Updated Flash specifications in Section 7.7, Nonvolatile (Flash) Memory Characteristics
Go
- Removed redundant blocking and selectivity rows in both Generic OOK (16.384kbps, OOK w / Manchester encoding, 100kHz RX BW) and 802.15.4, 50kbps, ±25kHz Deviation, 2-GFSK, 100kHz RX BW (Legacy) of Section 7.10, 861MHz to 1054MHz - Receive (RX)
Go
- Fixed typo in test conditions for Symbol Rate Tolerance in both 802.15.4-2020, 10kbps, 2-FSK, 26kHz RX BW, Mode #1a and 802.15.4-2020, 20kbps, 2-FSK, 52 kHz RX BW, Mode #1b of Section 7.10, 861MHz to 1054MHz - Receive (RX)
Go
- Fixed typo in test conditions for Frequency Error Tolerance (ppm) in 802.15.4, 50kbps, ±25kHz Deviation, 2-GFSK, 100kHz RX BW (Legacy) of Section 7.10, 861MHz to 1054MHz - Receive (RX)
Go
- Merged parameter cells for Blocking -10MHz in WB-DSSS, 240/120/60/30kbps (480 ksym/s, 2-GFSK, ±195kHz Deviation, FEC (Half Rate), DSSS = 1/2/4/8, 622 kHz RX BW) of Section 7.10, 861MHz to 1054MHz - Receive (RX)
Go
- Fixed incorrectly merged rows of test conditions for both Blocking +5% Fc. and Image rejection parameters in 802.15.4-2020, 10kbps, ±5kHz deviation, 2-FSK, 26kHz RX BW, Mode #1a of Section 7.10, 861MHz to 1054MHz - Receive (RX)
Go
- Updated test conditions for Frequency Error Tolerance in section SimpleLink™ Long Range 2.5/5kbps (20 ksps), ±5kHz Deviation, 2-GFSK, 34 kHz RX Bandwidth, FEC = 1:2, DSSS = 1:4/1:2 of Section 7.10, 861MHz to 1054MHz - Receive (RX)
Go
- Removed redundant Image Rejection row in 802.15.4, 50kbps, ±25kHz Deviation, 2-GFSK, 100kHz RX BW (Legacy) of Section 7.10, 861MHz to 1054MHz - Receive (RX)
Go
- Updated graphs and tables on Typical characteristics
Go
- Added EnergyTrace information to Section 8.11, Debug
Go