JAJSFW0F July 2018 – February 2021 CC1352P
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Radio receive current, 868 MHz | 5.8 | mA | ||
Radio receive current, 2.44 GHz (BLE) | VDDS = 3.0 V | 6.9 | mA | |
Radio transmit current Sub-1 GHz PA |
0 dBm output power setting 868 MHz |
8.0 | mA | |
+10 dBm output power setting 868 MHz |
14.3 | mA | ||
Radio transmit current Boost mode, Sub-1 GHz PA |
+14 dBm output power setting 868 MHz |
24.9 | mA | |
Radio transmit current 2.4 GHz PA (BLE) |
0 dBm output power setting, VDDS = 3.0 V | 7.1 | mA | |
Radio transmit current 2.4 GHz PA (BLE) |
+5 dBm output power setting 2440 MHz, VDDS = 3.0 V |
9.6 | mA | |
Radio transmit current High-power PA |
Transmit (TX), +20 dBm output power setting 915 MHz, VDDS = 3.3 V |
63 | mA | |
Radio transmit current High-power PA(1) |
Transmit (TX), +20 dBm output power setting 2440 MHz (BLE), VDDS = 3.0 V |
85 | mA | |
Radio transmit current High-power PA, 10 dBm configuration(2) |
Transmit (TX), +10 dBm output power setting 2440 MHz (BLE), VDDS = 3.0 V |
22 | mA |