The following reference designs
should be followed closely when implementing designs using the CC1354P10 device.
Special attention must be paid to RF component
placement, decoupling capacitors and DC/DC regulator components, as well as ground
connections for all of these.
CC1352PEM-XD7793-XD24-PA9093 Design Files
The CC1352PEM-XD7793-XD24-PA9093 reference design provides schematic, layout
and production files for the characterization board used for deriving the
performance number found in this document. This board includes tuning for
915 MHz on the high-power PA output.
CC1352PEM-XD7793-XD24-PA24 Design Files
The CC1352PEM-XD7793-XD24-PA24 reference design provides schematic, layout
and production files for the characterization board used for deriving the
performance number found in this document. This board includes tuning for
2.4 GHz on the high-power PA output.
LP-EM-CC1354P10-1 Design Files
Detailed schematics and layouts for the multi-band CC1354P10 LaunchPad
evaluation board featuring 868/915 MHz RF matching on the 20 dBm PA output
and up to 5 dBm TX power at 2.4 GHz.
LP-EM-CC1354P10-6 Design Files
Detailed schematics and layouts for the multi-band CC1354P10 LaunchPad
evaluation board featuring 2.4 GHz RF matching optimized for 10 dBm
operation on the 20 dBm PA output and up to 13 dBm TX power at 433 MHz.
Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™
Development Kit and SensorTag
The antenna kit allows real-life testing to identify the optimal antenna for
your application. The antenna kit includes 16 antennas for frequencies from
169 MHz to 2.4 GHz, including:
- PCB antennas
- Helical antennas
- Chip antennas
- Dual-band antennas for 868 MHz and 915 MHz combined
with 2.4 GHz
The antenna kit includes a JSC cable to connect to the Wireless MCU
LaunchPad Development Kits and SensorTags.