JAJSQQ4B December 2022 – December 2023 CC1354P10
PRODUCTION DATA
Device | RADIO SUPPORT | FLASH (kB) | RAM + Cache (kB) | GPIO | PACKAGE SIZE | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Sub-1 GHz Prop. | 2.4GHz Prop. | Wireless M-Bus | mioty | Wi-SUN® | Sidewalk | Bluetooth® LE | ZigBee | Thread | Multiprotocol | +20 dBm PA | 4 × 4 mm VQFN (24) | 4 × 4 mm VQFN (32) | 5 × 5 mm VQFN (32) | 5 × 5 mm VQFN (40) | 7 × 7 mm VQFN (48) | 8 × 8 mm VQFN (64) | ||||
CC1310 | √ | √ | √ | 32-128 | 16-20 + 8 | 10-30 | √ | √ | √ | |||||||||||
CC1311R3 | √ | √ | √ | 352 | 32 + 8 | 22-30 | √ | √ | ||||||||||||
CC1311P3 | √ | √ | √ | √ | 352 | 32 + 8 | 26 | √ | ||||||||||||
CC1312R | √ | √ | √ | √ | 352 | 80 + 8 | 30 | √ | ||||||||||||
CC1312R7 | √ | √ | √ | √ | √ | √ | 704 | 144 + 8 | 30 | √ | ||||||||||
CC1314R10 | √ | √ | √ | √ | √ | √ | 1024 | 256 + 8 | 30-46 | √ | √ | |||||||||
CC1352R | √ | √ | √ | √ | √ | √ | √ | √ | √ | 352 | 80 + 8 | 28 | √ | |||||||
CC1354R10 | √ | √ | √ | √ | √ | √ | √ | √ | √ | 1024 | 256 + 8 | 28-42 | √ | √ | ||||||
CC1352P | √ | √ | √ | √ | √ | √ | √ | √ | √ | √ | 352 | 80 + 8 | 26 | √ | ||||||
CC1352P7 | √ | √ | √ | √ | √ | √ | √ | √ | √ | √ | √ | 704 | 144 + 8 | 26 | √ | |||||
CC1354P10 | √ | √ | √ | √ | √ | √ | √ | √ | √ | √ | √ | 1024 | 256 + 8 | 26-42 | √ | √ | ||||
CC2340R5(1) | √ | √ | √ | √ | 512 | 36 | 12-26 | √ | √ | |||||||||||
CC2640R2F | √ | 128 | 20 + 8 | 10-31 | √ | √ | √ | |||||||||||||
CC2642R | √ | 352 | 80 + 8 | 31 | √ | |||||||||||||||
CC2642R-Q1 | √ | 352 | 80 + 8 | 31 | √ | |||||||||||||||
CC2651R3 | √ | √ | √ | 352 | 32 + 8 | 23-31 | √ | √ | ||||||||||||
CC2651P3 | √ | √ | √ | √ | 352 | 32 + 8 | 22-26 | √ | √ | |||||||||||
CC2652R | √ | √ | √ | √ | √ | 352 | 80 + 8 | 31 | √ | |||||||||||
CC2652RB | √ | √ | √ | √ | √ | 352 | 80 + 8 | 31 | √ | |||||||||||
CC2652R7 | √ | √ | √ | √ | √ | 704 | 144 + 8 | 31 | √ | |||||||||||
CC2652P | √ | √ | √ | √ | √ | √ | 352 | 80 + 8 | 26 | √ | ||||||||||
CC2652P7 | √ | √ | √ | √ | √ | √ | 704 | 144 + 8 | 26 | √ | ||||||||||
CC2674R10 | √ | √ | √ | √ | √ | 1024 | 256 + 8 | 31-45 | √ | √ | ||||||||||
CC2674P10 | √ | √ | √ | √ | √ | √ | 1024 | 256 + 8 | 26-45 | √ | √ |