JAJSQQ5B December 2022 – April 2024 CC1354R10
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Operating ambient temperature(1)(3) | –40 | 105 | °C | |
Operating supply voltage (VDDS) | 1.8 | 3.8 | V | |
Operating supply voltage (VDDS), boost mode | VDDR = 1.95V +14dBm RF output power | 2.1 | 3.8 | V |
Rising supply voltage slew rate | 0 | 100 | mV/µs | |
Falling supply voltage slew rate(2) | 0 | 20 | mV/µs |