JAJSQG9E April 2023 – September 2024 CC2340R2 , CC2340R5
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
TA = 25 °C, VDDS = 1.8 V | |||||
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 39 | 66 | 109 | µA |
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 10 | 21 | 40 | µA |
GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 0.91 | 1.11 | 1.27 | V |
GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 0.59 | 0.75 | 0.91 | V |
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points |
0.26 | 0.35 | 0.44 | V |
TA = 25 °C, VDDS = 3.0 V | |||||
GPIO VOH at 10 mA load | high-drive GPIOs only, max drive setting | 2.47 | V | ||
GPIO VOL at 10 mA load | high-drive GPIOs only, max drive setting | 0.25 | V | ||
GPIO VOH at 2 mA load | standard drive GPIOs | 2.52 | V | ||
GPIO VOL at 2 mA load | standard drive GPIOs | 0.20 | V | ||
TA = 25 °C, VDDS = 3.8 V | |||||
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 170 | 262 | 393 | µA |
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 60 | 110 | 172 | µA |
GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 1.76 | 1.98 | 2.27 | V |
GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 1.26 | 1.52 | 1.79 | V |
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points |
0.40 | 0.47 | 0.54 | V |
TA = 25 °C | |||||
VIH | Lowest GPIO input voltage reliably interpreted as a High | 0.8*VDDS | V | ||
VIL | Highest GPIO input voltage reliably interpreted as a Low | 0.2*VDDS | V |