SWRS121E July 2012 – January 2016 CC2560B , CC2564
PRODUCTION DATA.
The following pages include mechanical packaging and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
The mrQFN packaging is 76 pins and a 0.6-mm pitch.
For detailed information, see Section 9.1, mrQFN Mechanical Data.
Table 9-1 lists the package and order information for the device family members.
DEVICE | PACKAGE SUFFIX | PIECES/REEL |
---|---|---|
CC2560ARVMT (NRND)(1) | RVM | 250 |
CC2560ARVMR (NRND)(1) | RVM | 2500 |
CC2564RVMT (NRND)(1) | RVM | 250 |
CC2564RVMR (NRND)(1) | RVM | 2500 |
CC2560BRVMT | RVM | 250 |
CC2560BRVMR | RVM | 2500 |
CC2564BRVMT | RVM | 250 |
CC2564BRVMR | RVM | 2500 |
Figure 9-1 shows the markings for the CC256x family.
Figure 9-2 shows the empty portion of the carrier tape.
When pulling out the tape, the A1 corner is on the left side (see Figure 9-3).
Figure 9-4 shows the insertion of the device.
The dimensions of the tape are:
Figure 9-5 shows the reel specifications:
The end of the leader tape is secured by drafting tape. The reel is packed in a moisture barrier bag fastened by heat-sealing (see Figure 9-6).
CAUTION
This integrated circuit can be damaged by ESD. Texas Instruments recommends that all integrated circuits be handled with appropriate precautions. Failure to observe proper handling and installation procedures can cause damage. ESD damage can range from subtle performance degradation to complete device failure. Precision integrated circuits may be more susceptible to damage because very small parametric changes could cause devices not to meet their published specifications.
Each moisture-barrier bag is packed into a reel box, as shown in Figure 9-7.
The reel box is made from corrugated fiberboard.
If the shipping box has excess space, filler (such as cushion) is added.
Figure 9-8 shows a typical shipping box.
NOTE
The size of the shipping box may vary depending on the number of reel boxes packed.
The shipping box is made from corrugated fiberboard.