JAJSCW4C december 2016 – september 2020 CC2640R2F
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Sensor Controller contains circuitry that can be selectively enabled in standby mode. The peripherals in this domain may be controlled by the Sensor Controller Engine, which is a proprietary power-optimized CPU. This CPU can read and monitor sensors or perform other tasks autonomously, thereby significantly reducing power consumption and offloading the main CM3 CPU. The GPIOs that can be connected to the Sensor Controller are listed in Table 9-1.
The Sensor Controller is set up using a PC-based configuration tool, called Sensor Controller Studio, and potential use cases may be (but are not limited to):
Texas Instruments provides application examples for some of these use cases, but not for all of them.
The peripherals in the Sensor Controller include the following:
The peripherals in the Sensor Controller can also be controlled from the main application processor.
ANALOG CAPABLE | 7 × 7 RGZ
DIO NUMBER |
5 × 5 RHB DIO NUMBER |
2.7 × 2.7 YFV DIO NUMBER |
4 × 4 RSM DIO NUMBER |
---|---|---|---|---|
Y | 30 | 14 | ||
Y | 29 | 13 | 13 | |
Y | 28 | 12 | 12 | |
Y | 27 | 11 | 11 | 9 |
Y | 26 | 9 | 9 | 8 |
Y | 25 | 10 | 10 | 7 |
Y | 24 | 8 | 8 | 6 |
Y | 23 | 7 | 7 | 5 |
N | 7 | 4 | 4 | 2 |
N | 6 | 3 | 3 | 1 |
N | 5 | 2 | 2 | 0 |
N | 4 | 1 | 1 | |
N | 3 | 0 | 0 | |
N | 2 | |||
N | 1 | |||
N | 0 |