JAJSIG7D january 2020 – july 2023 CC2642R-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Resolution | 2 | °C | |||
Accuracy | -40 °C to 0 °C | ±4.0 | °C | ||
Accuracy | 0 °C to 105 °C | ±2.5 | °C | ||
Supply voltage coefficient(1) | Applicable to RTC package | 3.6 | °C/V | ||
Supply voltage coefficient(1) | Applicable to RGZ package | 4.1 | °C/V |