JAJSCF8D August 2016 – July 2019 CC2650MODA
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Rising supply-voltage slew rate | 0 | 100 | mV/µs | |||
Falling supply-voltage slew rate | 0 | 20 | mV/µs | |||
Falling supply-voltage slew rate, with low-power flash settings(1) | 3 | mV/µs | ||||
Positive temperature gradient in standby(3) | No limitation for negative temperature gradient, or outside standby mode | 5 | °C/s | |||
CONTROL INPUT AC CHARACTERISTICS(2) | ||||||
RESET_N low duration | 1 | µs | ||||
SYNCHRONOUS SERIAL INTERFACE (SSI)(4) | ||||||
S1 (SLAVE)(5) | tclk_per | SSIClk period | 12 | 65024 | System clocks | |
S2(5) | tclk_high | SSIClk high time | 0.5 | tclk_per | ||
S3(5) | tclk_low | SSIClk low time | 0.5 | tclk_per |