This section contains typical performance plots measured on the CC2650F128RHB device. They are published in the CC2650 data sheet, and the plots relevant for the CC2650MODA device are repeated here. RF performance is specified in a single-ended 50-Ω reference plane at the antenna feeding point with Tc = 25°C and VDD = 3.0 V, unless otherwise noted.
Figure 5-4 Bluetooth low energy Sensitivity vs Temperature
Figure 5-6 Bluetooth low energy Sensitivity
vs Supply Voltage (VDD)
Figure 5-8 IEEE 802.15.4 Sensitivity
vs Channel Frequency
Figure 5-10 TX Output Power vs Temperature
Figure 5-12 TX Output Power
vs Channel Frequency
Figure 5-14 RX Mode Current vs Supply Voltage (VDD)
Figure 5-16 TX Mode Current Consumption vs Temperature
Figure 5-18 Active Mode (MCU Running, No Peripherals)
Current Consumption vs Supply Voltage (VDD)
Figure 5-20 SoC ADC Effective Number of Bits vs Input Frequency (Internal Reference)
Figure 5-22 SoC ADC Output vs Temperature (Fixed Input, Internal Reference)
Figure 5-5 IEEE 802.15.4 Sensitivity vs Temperature
Figure 5-7 IEEE 802.15.4 Sensitivity
vs Supply Voltage (VDD)
Figure 5-9 Bluetooth low energy Sensitivity
vs Channel Frequency
Figure 5-11 TX Output Power vs Supply Voltage (VDD)
Figure 5-13 TX Current Consumption
vs Supply Voltage (VDD)
Figure 5-15 RX Mode Current Consumption vs Temperature
Figure 5-17 Active Mode (MCU Running, No Peripherals)
Current Consumption vs Temperature
Figure 5-19 Standby Mode Current Consumption
With RCOSC RTC vs Temperature
Figure 5-21 SoC ADC Output vs Supply Voltage (Fixed Input, Internal Reference)
Figure 5-23 SoC ADC ENOB vs Sampling Frequency
(Input Frequency = FS / 10)
Figure 5-24 SoC ADC DNL vs ADC Code (Internal Reference)
Figure 5-25 SoC ADC INL vs ADC Code (Internal Reference)