JAJSCF8D August   2016  – July 2019 CC2650MODA

PRODUCTION DATA.  

  1. デバイスの概要
    1. 1.1 特長
    2. 1.2 アプリケーション
    3. 1.3 概要
    4. 1.4 機能ブロック図
  2. 改訂履歴
  3. Device Comparison
    1. 3.1 Related Products
  4. Terminal Configuration and Functions
    1. 4.1 Module Pin Diagram
    2. 4.2 Pin Functions
  5. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Power Consumption Summary
    5. 5.5  General Characteristics
    6. 5.6  Antenna
    7. 5.7  1-Mbps GFSK (Bluetooth low energy) – RX
    8. 5.8  1-Mbps GFSK (Bluetooth low energy) – TX
    9. 5.9  IEEE 802.15.4 (Offset Q-PSK DSSS, 250 kbps) – RX
    10. 5.10 IEEE 802.15.4 (Offset Q-PSK DSSS, 250 kbps) – TX
    11. 5.11 24-MHz Crystal Oscillator (XOSC_HF)
    12. 5.12 32.768-kHz Crystal Oscillator (XOSC_LF)
    13. 5.13 48-MHz RC Oscillator (RCOSC_HF)
    14. 5.14 32-kHz RC Oscillator (RCOSC_LF)
    15. 5.15 ADC Characteristics
    16. 5.16 Temperature Sensor
    17. 5.17 Battery Monitor
    18. 5.18 Continuous Time Comparator
    19. 5.19 Low-Power Clocked Comparator
    20. 5.20 Programmable Current Source
    21. 5.21 DC Characteristics
    22. 5.22 Thermal Resistance Characteristics for MOH Package
    23. 5.23 Timing Requirements
    24. 5.24 Switching Characteristics
    25. 5.25 Typical Characteristics
  6. Detailed Description
    1. 6.1  Overview
    2. 6.2  Functional Block Diagram
    3. 6.3  Main CPU
    4. 6.4  RF Core
    5. 6.5  Sensor Controller
    6. 6.6  Memory
    7. 6.7  Debug
    8. 6.8  Power Management
    9. 6.9  Clock Systems
    10. 6.10 General Peripherals and Modules
    11. 6.11 System Architecture
    12. 6.12 Certification
      1. 6.12.1 Regulatory Information Europe
      2. 6.12.2 Federal Communications Commission Statement
      3. 6.12.3 Canada, Industry Canada (IC)
      4. 6.12.4 Japan (JATE ID)
    13. 6.13 End Product Labeling
    14. 6.14 Manual Information to the End User
    15. 6.15 Module Marking
  7. Application, Implementation, and Layout
    1. 7.1 Application Information
      1. 7.1.1 Typical Application Circuit
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
  8. Environmental Requirements and Specifications
    1. 8.1 PCB Bending
    2. 8.2 Handling Environment
      1. 8.2.1 Terminals
      2. 8.2.2 Falling
    3. 8.3 Storage Condition
      1. 8.3.1 Moisture Barrier Bag Before Opened
      2. 8.3.2 Moisture Barrier Bag Open
    4. 8.4 Baking Conditions
    5. 8.5 Soldering and Reflow Condition
  9. デバイスおよびドキュメントのサポート
    1. 9.1  デバイスの項目表記
    2. 9.2  ツールとソフトウェア
    3. 9.3  ドキュメントのサポート
    4. 9.4  テキサス・インスツルメンツのローパワーRF Webサイト
    5. 9.5  ローパワーRF eニュースレター
    6. 9.6  コミュニティ・リソース
    7. 9.7  追加情報
    8. 9.8  商標
    9. 9.9  静電気放電に関する注意事項
    10. 9.10 Export Control Notice
    11. 9.11 Glossary
  10. 10メカニカル、パッケージ、および注文情報
    1. 10.1 パッケージ情報
    2. 10.2 PACKAGE OPTION ADDENDUM
      1. 10.2.1 PACKAGING INFORMATION
    3. 10.3 PACKAGE MATERIALS INFORMATION
      1. 10.3.1 TAPE AND REEL INFORMATION

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • MOH|29
サーマルパッド・メカニカル・データ
発注情報

Sensor Controller

The Sensor Controller contains circuitry that can be selectively enabled in standby mode. The peripherals in this domain may be controlled by the Sensor Controller Engine, which is a proprietary power-optimized CPU. This CPU can read and monitor sensors or perform other tasks autonomously, thereby significantly reducing power consumption and offloading the main Cortex-M3 CPU.

The Sensor Controller is set up using a PC-based configuration tool, called Sensor Controller Studio, and typical use cases may be (but are not limited to):

  • Analog sensors using integrated ADC
  • Digital sensors using GPIOs and bit-banged I2C or SPI
  • UART communication for sensor reading or debugging
  • Capacitive sensing
  • Waveform generation
  • Pulse counting
  • Keyboard scan
  • Quadrature decoder for polling rotation sensors
  • Oscillator calibration

The peripherals in the Sensor Controller include the following:

  • The low-power clocked comparator can be used to wake the device from any state in which the comparator is active. A configurable internal reference can be used with the comparator. The output of the comparator can also be used to trigger an interrupt or the ADC.
  • Capacitive sensing functionality is implemented through the use of a constant current source, a time-to-digital converter, and a comparator. The continuous time comparator in this block can also be used as a higher-accuracy alternative to the low-power clocked comparator. The Sensor Controller will take care of baseline tracking, hysteresis, filtering and other related functions.
  • The ADC is a 12-bit, 200-ksamples/s ADC with eight inputs and a built-in voltage reference. The ADC can be triggered by many different sources, including timers, I/O pins, software, the analog comparator, and the RTC.
  • The Sensor Controller also includes a SPI/I2C digital interface.
  • The analog modules can be connected to up to eight different GPIOs.

The peripherals in the Sensor Controller can also be controlled from the main application processor.

Table 6-1 lists the GPIOs that are connected to the Sensor Controller.

Table 6-1 GPIOs Connected to the Sensor Controller(1)

ANALOG CAPABLE 16.9 × 11 MOH DIO NUMBER
Y 14
Y 13
Y 12
Y 11
Y 9
Y 10
Y 8
Y 7
N 4
N 3
N 2
N 1
N 0
Up to 13 pins can be connected to the Sensor Controller. Up to eight of these pins can be connected to analog modules