JAJSOW2B February 2022 – August 2023 CC2651R3SIPA
PRODUCTION DATA
It is critical that the RF section be laid out correctly to ensure optimal module performance. A poor layout can cause low-output power and sensitivity degradation. Figure 10-8 shows the RF placement and routing of the CC2651R3SIPA module with the 2.4-GHz integrated antenna.
Follow these RF layout recommendations for the CC2651R3SIPA module when using the integrated Antenna:
For the CC2651R3SIPA it is recommended to use 4-layer PCB board with the dimensions A thru G copied on all 4 layers. This will provided for the best antenna bandwidth in the 2.4GHz band. In addition, it s recommended for optimal antenna RF performance that:
Deviation from this will cause a potential detuning of the integrated antenna.