JAJSOW2B February 2022 – August 2023 CC2651R3SIPA
PRODUCTION DATA
The PCB layout guidelines recommended in this section are to be used when the PCB requirements of Section 10.4.2 cannot be strictly followed. This would include deviation from the recommended 4-layer PCB stackup, dielectric constant, and outlined design rules. Figure 10-8 shows the RF placement and routing of the CC2651R3SIPA module with the 2.4-GHz integrated antenna.
Follow these RF layout recommendations for the CC2651R3SIPA module when using the integrated Antenna: