The following reference designs should be followed closely when implementing designs using the CC2652PSIP device.
Special attention must be paid to RF component placement, decoupling capacitors and DCDC regulator components, as well as ground connections for all of these.
CC2652xSIP-EM Design Files
The CC2652xSIP-EM reference design provides schematic, layout and production
files for the characterization board used for deriving the performance
number found in this document.
LP-CC2652PSIP Design Files
The CC2652PSIP LaunchPad Design Files contain detailed schematics and
layouts to build application specific boards using the CC2652PSIP module.
This Launchpad Design is also used as the referenced for the CC2652RSIP
module as it is pin-to-pin compatable with the CC2652RSIP module.
Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™
Development Kit and SensorTag
The antenna kit allows real-life testing to identify the optimal antenna for
your application. The antenna kit includes 16 antennas for frequencies from
169 MHz to 2.4 GHz, including:
- PCB antennas
- Helical antennas
- Chip antennas
- Dual-band antennas for 868 MHz and 915 MHz combined
with 2.4 GHz
The antenna kit includes a JSC cable to connect to the Wireless MCU
LaunchPad Development Kits and SensorTags.