JAJSOS2B February 2021 – September 2022 CC2652PSIP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General Parameters | ||||||
| Max output power, high power PA, 10 dBm configuration(1)(2) | Differential mode, delivered to a single-ended 50-Ω load through a balun | 10.0 | dBm | |||
| Output power programmable range, high power PA, 10 dBm configuration |
Differential mode, delivered to a single-ended 50-Ω load through a balun | 5 | dB | |||
| Max output power, regular PA(1) | Differential mode, delivered to a single-ended 50-Ω load through a balun | 5 | dBm | |||
| Output power programmable range, regular PA |
Differential mode, delivered to a single-ended 50-Ω load through a balun | 26 | dB | |||
| Spurious emissions and harmonics | ||||||
| Spurious emissions, high-power PA, 10 dBm configuration(1) |
f < 1 GHz, outside restricted bands | +10 dBm setting | < -36 | dBm | ||
| f < 1 GHz, restricted bands ETSI | < -47 | dBm | ||||
| f < 1 GHz, restricted bands FCC | < -55 | dBm | ||||
| f > 1 GHz, including harmonics | -42 | dBm | ||||
| Harmonics, high-power PA, 10 dBm configuration |
Second harmonic | < -42 | dBm | |||
| Third harmonic | < -42 | dBm | ||||
| Spurious emissions, regular PA(3) |
f < 1 GHz, outside restricted bands | +5 dBm setting | < -36 | dBm | ||
| f < 1 GHz, restricted bands ETSI | < -47 | dBm | ||||
| f < 1 GHz, restricted bands FCC | < -55 | dBm | ||||
| f > 1 GHz, including harmonics | < –42 | dBm | ||||
Harmonics, regular PA(3) |
Second harmonic | < -42 | dBm | |||
| Third harmonic | < -42 | dBm | ||||
| IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) | ||||||
| Error vector magnitude, high power PA, 10 dBm configuration |
+10 dBm setting | 2 | % | |||
| Error vector magnitude, Regular PA | +5 dBm setting | 2 | % | |||