JAJSLC8B February 2021 – September 2022 CC2652RSIP
PRODUCTION DATA
Table 8-2 shows typical TX current and output power for different output power settings.
CC2652RSIP at 2.44 GHz, VDDS = 3.0 V (Measured on CC2652XSIP_EM) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0xA03A | 5 | 4.54 |
10.87 |
0x6620 | 4 | 3.49 |
9.89 |
0x5869 | 3 | 2.67 |
9.46 |
0x4060 | 2 | 1.53 |
8.81 |
0x3CA0 | 1 | 0.42 |
8.34 |
0x2E9C | 0 |
-0.49 |
7.97 |
0x38DE |
-3 |
-3.15 |
7.23 |
0x1CD7 | -5 | -5.19 |
6.70 |
0x16D5 |
-6 |
-6.05 |
6.52 |
0x0AD0 |
-9 |
-8.94 |
6.04 |
0x0ACE | -10 | -10.47 |
5.83 |
0x0ACC |
-12 |
-12.27 |
5.63 |
0x08C9 | -15 | -15.57 |
5.34 |
0x04C7 |
-18 |
-18.31 |
5.18 |
0x04C6 | -20 | -19.83 |
5.01 |