JAJSVI6A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
FUNCTION | SIGNAL NAME | PIN NUMBER | ACCEPTABLE PRACTICE(1) | PREFERRED PRACTICE(1) |
---|---|---|---|---|
GPIO (digital) | DIOn | 3–8 10 13–16 |
NC, GND, or VDDS | NC |
SWD | DIO9_SWDIO | 11 | NC, GND, or VDDS | NC(3) |
DIO10_SWDCK | 12 | NC, GND, or VDDS |
NC(4) |
|
GPIO (digital or analog) | DIOn_Am | 19–24 32–33 |
NC, GND, or VDDS | NC |
32.768kHz crystal | DIO23_X32P | 26 | NC or GND | NC |
DIO24_X32N | 27 | |||
DC/DC converter(2) | DCDC | 30 | NC | NC |
VDDS | 18, 29, 31, 38 | VDDS | VDDS | |
Split Rail I/O supply | VDDIO | 9, 17 | VDDS | VDDS |