Figure 13-1 shows the CC3100MOD module.
Note: - The total height of the module is 2.33 mm.
- The weight of the module is 0.00175 kg ±3%.
Note: - All dimensions are in mm.
- Solder mask should be the same or 5% larger than the dimension of the pad
- Solder paste must be the same as the pin for all peripheral pads. For ground pins, make the solder paste 20% smaller than the pad.