JAJSK09B November 2014 – September 2020 CC3100MOD
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Wi-Fi network processor subsystem includes a dedicated ARM MCU to completely offload the host MCU along with an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for a fast, secure WLAN and Internet connections with 256-bit encryption. The CC3100MOD supports station, AP, and Wi-Fi Direct modes. The module also supports WPA2 personal and enterprise security and WPS 2.0. The Wi-Fi network processor includes an embedded IPv4 TCP/IP stack.
Table 9-1 summarizes the NWP features.
ITEM | DOMAIN | CATEGORY | FEATURE | DETAILS |
---|---|---|---|---|
1 | TCP/IP | Network Stack | IPv4 | Baseline IPv4 stack |
2 | TCP/IP | Network Stack | TCP/UDP | Base protocols |
3 | TCP/IP | Protocols | DHCP | Client and server mode |
4 | TCP/IP | Protocols | ARP | Support ARP protocol |
5 | TCP/IP | Protocols | DNS/mDNS | DNS Address resolution and local server |
6 | TCP/IP | Protocols | IGMP | Up to IGMPv3 for multicast management |
7 | TCP/IP | Applications | mDNS | Support multicast DNS for service publishing over IP |
8 | TCP/IP | Applications | mDNS-SD | Service discovery protocol over IP in local network |
9 | TCP/IP | Applications | Web Sever/HTTP Server | URL static and dynamic response with template |
10 | TCP/IP | Security | TLS/SSL | TLS v1.2 (client/server) / SSL v3.0 |
11 | TCP/IP | Security | TLS/SSL | For the supported Cipher Suite, go to SimpleLink Wi-Fi CC3100 SDK. |
12 | TCP/IP | Sockets | RAW Sockets | User-defined encapsulation at WLAN MAC/PHY or IP layers |
13 | WLAN | Connection | Policies | Allows management of connection and reconnection policy |
14 | WLAN | MAC | Promiscuous mode | Filter-based Promiscuous mode frame receiver |
15 | WLAN | Performance | Initialization time | From enable to first connection to open AP less than 50 ms |
16 | WLAN | Performance | Throughput | UDP = 16 Mbps |
17 | WLAN | Performance | Throughput | TCP = 13 Mbps |
18 | WLAN | Provisioning | WPS2 | Enrollee using push button or PIN method. |
19 | WLAN | Provisioning | AP Config | AP mode for initial product configuration (with configurable Web page and beacon Info element) |
20 | WLAN | Provisioning | SmartConfig | Alternate method for initial product configuration |
21 | WLAN | Role | Station | 802.11bgn Station with legacy 802.11 power save |
22 | WLAN | Role | Soft AP | 802.11 bg single station with legacy 802.11 power save |
23 | WLAN | Role | P2P | P2P operation as GO |
24 | WLAN | Role | P2P | P2P operation as CLIENT |
25 | WLAN | Security | STA-Personal | WPA2 personal security |
26 | WLAN | Security | STA-Enterprise | WPA2 enterprise security |
27 | WLAN | Security | STA-Enterprise | EAP-TLS |
28 | WLAN | Security | STA-Enterprise | EAP-PEAPv0/TLS |
29 | WLAN | Security | STA-Enterprise | EAP-PEAPv1/TLS |
30 | WLAN | Security | STA-Enterprise | EAP-PEAPv0/MSCHAPv2 |
31 | WLAN | Security | STA-Enterprise | EAP-PEAPv1/MSCHAPv2 |
32 | WLAN | Security | STA-Enterprise | EAP-TTLS/EAP-TLS |
33 | WLAN | Security | STA-Enterprise | EAP-TTLS/MSCHAPv2 |
34 | WLAN | Security | AP-Personal | WPA2 personal security |