6 Revision History
Changes from December 6, 2014 to September 22, 2020 (from Revision A () to Revision B ())
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- VBAT または広電圧モードをバッテリ直接に更新および変更Go
- 特長の VBAT 範囲を「2.3~3.63V」から「2.3~3.6V」に更新および変更Go
- TX 電流を 150mA (54OFDM) から 223mA (54OFDM) に変更Go
- Changed MODULE PIN DESCRIPTION for
PIN NO. 47Go
- Changed from Handling Ratings table to ESD Ratings tableGo
- Added TX power/IBAT versus TX power level settings section Go
- Deleted Reset Requirements table Go
- Added graphs representing TX Power and IBAT vs TX Power Level Settings (1 DSSS, 6 OFDM, and 54 OFDM)Go
- Changed Brownout and Blackout Conditions sectionGo
- Added Electrical Characteristics
Go
- Changed VOH in Electrical Characteristics (3.3 V, 25°C)
Go
- Changed VOL in Electrical Characteristics (3.3 V, 25°C)
Go
- Changed the Low-level sink current VOH value from: 0.4 to: 0.6 in Section 8.8
Go
- Deleted VOH and VOL from the pullup and pulldown current entries in Section 8.8
Go
- Changed Figure 8-8
Go
- Changed minimum clock period to 50 ns, maximum clock low period to 25 ns, and maximum clock high period to 25 ns in Host SPI Interface Timing Parameters
Go
- Changed minimum clock period to 50 ns, maximum clock low period to 25 ns, and maximum clock high period to 25 ns in Host SPI Interface Timing Parameters
Go
- Added clock frequency at VBAT = 3.3 V and VBAT ≤ 2.1 V in Host SPI Interface Timing Parameters
Go
- Added description for nHIB pin in Table 8-3
Go
- Changed HOST_SPI_CLK from 24 MHz to 20 MHz in Table 8-3
Go
- Added Section 8.13, Host UART
Go
- Added Section 9.1, Overview
Go
- Changed Figure 9-1
Go
- Added Section 9.4, Wi-Fi Network Processor Subsystem
Go
- Added Table 9-1
Go
- Changed in Section 9.5, Power Management Architecture
Go
- Added Section 9.6, Low-Power Operating Modes
Go
- Changed LPDS wakeup time from 10 ms to < 3 ms in Section 9.6.1, Low-Power Deep Sleep
Go
- Added Note 1 for Figure 10-1
Go
- Changed the new Device and Documentation Support sectionGo
- Added NOTE to Mechanical Drawing
Go
- Updated reel
quantities in Section 13.2
Go
- Changed Package Qty value for CC3100MODR11MAMOBR in Section 13.2.1
Go
- Changed SPQ value for CC3100MODR11MAMOBR throughout Section 13.2.2
Go
- Changed Pin1 Quadrant values in Section 13.2.2
Go