JAJSE18E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
All unused pins must be left as no connect (NC) pins. Table 7-1 and Table 7-2 list the NC pins on the CC3220MODx and CC3220MODAx modules, respectively.
PIN | DEFAULT FUNCTION | STATE AT RESET AND HIBERNATE | I/O TYPE | DESCRIPTION |
---|---|---|---|---|
20 | NC | WLAN analog | – | Reserved. Do not connect. |
29 | NC | WLAN analog | – | Reserved. Do not connect. |
33 | NC | WLAN analog | – | Reserved. Do not connect. |
39 | NC | WLAN analog | – | Reserved. Do not connect. |
41 | NC | WLAN analog | – | Reserved. Do not connect. |
45 | NC | WLAN analog | – | Reserved. Do not connect. |
PIN | DEFAULT FUNCTION | STATE AT RESET AND HIBERNATE | I/O TYPE | DESCRIPTION |
---|---|---|---|---|
20 | NC | WLAN analog | – | Reserved. Do not connect. |
29 | NC | WLAN analog | – | Reserved. Do not connect. |
31 | NC | WLAN analog | – | Reserved. Do not connect. |
33 | NC | WLAN analog | – | Reserved. Do not connect. |
39 | NC | WLAN analog | – | Reserved. Do not connect. |
41 | NC | WLAN analog | – | Reserved. Do not connect. |
45 | NC | WLAN analog | – | Reserved. Do not connect. |