JAJSMT4B February 2020 – May 2021 CC3230S , CC3230SF
PRODUCTION DATA
When an RTC oscillator is present in the system, the CC3230x device can accept this clock directly as an input. The clock is fed on the RTC_XTAL_P line, and the RTC_XTAL_N line is held to VIO. The clock must be a CMOS-level clock compatible with VIO fed to the device.
Figure 8-10 shows the external RTC input connection.
Section 8.16.5.2.1 lists the external RTC digital clock requirements.