JAJSMT4B February 2020 – May 2021 CC3230S , CC3230SF
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
CIN | Pin capacitance | 7 | pF | |||||
VIH | High-level input voltage | 0.65 × VDD | VDD + 0.5 V | V | ||||
VIL | Low-level input voltage | –0.5 | 0.35 × VDD | V | ||||
IIH | High-level input current | 50 | nA | |||||
IIL | Low-level input current | 50 | nA | |||||
VOH | High-level output voltage | IL = 2 mA; configured I/O drive strength = 2 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.8 | V | ||||
IL = 4 mA; configured I/O drive strength = 4 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.7 | |||||||
IL = 6 mA; configured I/O drive strength = 6 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.7 | |||||||
IL = 2 mA; configured I/O drive strength = 2 mA; 2.1 V ≤ VDD < 2.4 V | VDD × 0.75 | |||||||
VOL | Low-level output voltage | IL = 2 mA; configured I/O drive strength = 2 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | V | ||||
IL = 4 mA; configured I/O drive strength = 4 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | |||||||
IL = 6 mA; configured I/O drive strength = 6 mA; 2.4 V ≤ VDD < 3.6 V | VDD × 0.2 | |||||||
IL = 2 mA; configured I/O drive strength = 2 mA; 2.1 V ≤ VDD < 2.4 V | VDD × 0.25 | |||||||
IOH | High-level source current, VOH = 2.4 | 2-mA drive | 1.5 | mA | ||||
4-mA drive | 2.5 | |||||||
6-mA drive | 3.5 | |||||||
IOL | Low-level sink current | 2-mA drive | 1.5 | mA | ||||
4-mA drive | 2.5 | |||||||
6-mA drive | 3.5 | |||||||
VIL | nRESET | 0.6 | V |