JAJSMT4B February 2020 – May 2021 CC3230S , CC3230SF
PRODUCTION DATA
ITEM | NAME | DESCRIPTION | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|---|
T1 | nReset timing | nReset timing after VBAT and VIO supply are stable | 1 | ms | ||
T2 | Hardware wake-up time | 25 | ms | |||
T3 | Time taken by ROM firmware to initialize hardware | Includes 32.768-kHz XOSC settling time | 1.1 | s | ||
T4 | App code load time for CC3230S | CC3230S | Image size (KB) × 1.7 ms | |||
App code integrity check time for CC3230SF | CC3230SF | Image size (KB) × 0.06 ms |