JAJSMT4B February 2020 – May 2021 CC3230S , CC3230SF
PRODUCTION DATA
The 32.768-kHz crystal is enabled by default when the chip goes into HIBERNATE mode.
Table 8-8 lists the software hibernate timing requirements.
ITEM | NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
THIB_MIN | Minimum hibernate time | 10 | ms | |||
Twake_from_hib(1) | Hardware wakeup time plus firmware initialization time | 50(2) | ms | |||
T_APP_CODE_LOAD | App code load time | CC3230S | Image size (KB) × 1.7 ms | ms | ||
CC3230SF | Image size (KB) × 0.06 ms |
Figure 8-8 shows the timing diagram for wakeup from HIBERNATE mode.