JAJSIK6C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 5-2 shows the features supported across different CC3x35 modules.
FEATURE | DEVICE | ||
---|---|---|---|
CC3135MOD | CC3235MODS | CC3235MODSF | |
On-board chip | CC3135 | CC3235S | CC3235SF |
On-board ANT | No | No | No |
sFlash | 32-Mbit | 32-Mbit | 32-Mbit |
Regulatory certifications | FCC, IC/ISED, ETSI/CE, MIC | FCC, IC/ISED, ETSI/CE, MIC | FCC, IC/ISED, ETSI/CE, MIC |
Wi-Fi Alliance® Certification | Yes | Yes | Yes |
Input voltage | 2.3 V to 3.6 V | 2.3 V to 3.6 V | 2.3 V to 3.6 V |
Package | 17.5 mm × 20.5 mm QFM | 17.5 mm × 20.5 mm QFM | 17.5 mm × 20.5 mm QFM |
Operating temperature range | –40°C to +85°C | –40°C to +85°C | –40°C to +85°C |
Classification | Wi-Fi Network Processor | Wireless Microcontroller | Wireless Microcontroller |
Standard | 802.11 a/b/g/n | 802.11 a/b/g/n | 802.11 a/b/g/n |
Frequency | 2.4GHz, 5 GHz | 2.4GHz, 5 GHz | 2.4GHz, 5 GHz |
TCP/IP Stack | IPv4, IPv6 | IPv4, IPv6 | IPv4, IPv6 |
Secured sockets | 16 | 16 | 16 |
Integrated MCU | – | Arm Cortex-M4 at 80 MHz | Arm Cortex-M4 at 80 MHz |
ON-CHIP APPLICATION MEMORY | |||
RAM | – | 256KB | 256KB |
Flash | – | – | 1MB |
PERIPHERALS AND INTERFACES | |||
Universal Asynchronous Receiver/Transmitter (UART) | 1 | 2 | 2 |
Serial Port Interface (SPI) | 1 | 1 | 1 |
Multichannel Audio Serial Port (McASP)- I2S or PCM | – | 2-ch | 2-ch |
Inter-Integrated Circuit (I2C) | – | 1 | 1 |
Analog-to-digital converter (ADC) | – | 4-ch, 12-bit | 4-ch, 12-bit |
Parallel interface (8-bit PI) | – | 1 | 1 |
General-purpose timers | – | 4 | 4 |
Multimedia card (MMC / SD) | – | 1 | 1 |
SECURITY FEATURES | |||
Additional networking security | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Hardware acceleration | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines |
Secure boot | – | Yes | Yes |
Enhanced Application Level Security | – | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
FIPS 140-2 Level 1 Certification | Yes | Yes | Yes |
FEATURE | DEVICE | ||||
---|---|---|---|---|---|
CC3135MOD | CC3235MODS | CC3235MODSF | CC3235MODAS | CC3235MODASF | |
On-board chip | CC3135 | CC3235S | CC3235SF | CC3235S | CC3235SF |
On-board ANT | No | No | No | Yes | Yes |
sFlash | 32-Mbit | 32-Mbit | 32-Mbit | 32-Mbit | 32-Mbit |
Regulatory certifications | FCC, IC/ISED, ETSI/CE, MIC | FCC, IC/ISED, ETSI/CE, MIC | FCC, IC/ISED, ETSI/CE, MIC | FCC, IC/ISED, ETSI/CE, MIC, SRRC(1) | FCC, IC/ISED, ETSI/CE, MIC, SRRC(1) |
Wi-Fi Alliance® Certification | Yes | Yes | Yes | Yes | Yes |
Input voltage | 2.3 V to 3.6 V | 2.3 V to 3.6 V | 2.3 V to 3.6 V | 2.3 V to 3.6 V | 2.3 V to 3.6 V |
Package | 17.5 mm × 20.5 mm QFM | 17.5 mm × 20.5 mm QFM | 17.5 mm × 20.5 mm QFM | 25.0 mm × 20.5 mm QFM | 25.0 mm × 20.5 mm QFM |
Operating temperature range | –40°C to +85°C | –40°C to +85°C | –40°C to +85°C | –40°C to +85°C | –40°C to +85°C |
Classification | Wi-Fi Network Processor | Wireless Microcontroller | Wireless Microcontroller | Wireless Microcontroller | Wireless Microcontroller |
Standard | 802.11 a/b/g/n | 802.11 a/b/g/n | 802.11 a/b/g/n | 802.11 a/b/g/n | 802.11 a/b/g/n |
Frequency | 2.4GHz, 5 GHz | 2.4GHz, 5 GHz | 2.4GHz, 5 GHz | 2.4GHz, 5 GHz | 2.4GHz, 5 GHz |
TCP/IP Stack | IPv4, IPv6 | IPv4, IPv6 | IPv4, IPv6 | IPv4, IPv6 | IPv4, IPv6 |
Secured Sockets | 16 | 16 | 16 | 16 | 16 |
Integrated MCU | – | Arm Cortex-M4 at 80 MHz | Arm Cortex-M4 at 80 MHz | Arm Cortex-M4 at 80 MHz | Arm Cortex-M4 at 80 MHz |
ON-CHIP APPLICATION MEMORY | |||||
RAM | – | 256KB | 256KB | 256KB | 256KB |
Flash | – | – | 1MB | – | 1MB |
PERIPHERALS AND INTERFACES | |||||
Universal Asynchronous Receiver/Transmitter (UART) | 1 | 2 | 2 | 2 | 2 |
Serial Port Interface (SPI) | 1 | 1 | 1 | 1 | 1 |
Multichannel Audio Serial Port (McASP)- I2S or PCM | – | 2-ch | 2-ch | 2-ch | 2-ch |
Inter-Integrated Circuit (I2C) | – | 1 | 1 | 1 | 1 |
Analog-to-digital converter (ADC) | – | 4-ch, 12-bit | 4-ch, 12-bit | 4-ch, 12-bit | 4-ch, 12-bit |
Parallel interface (8-bit PI) | – | 1 | 1 | 1 | 1 |
General-purpose timers | – | 4 | 4 | 4 | 4 |
Multimedia card (MMC / SD) | – | 1 | 1 | 1 | 1 |
SECURITY FEATURES | |||||
Additional networking security | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Hardware acceleration | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines |
Secure boot | – | Yes | Yes | Yes | Yes |
Enhanced Application Level Security | – | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
FIPS 140-2 Level 1 Certification | Yes | Yes | Yes | Yes | Yes |