JAJSIK6C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
All unused pin should be configured as stated in Table 6-4.
FUNCTION | SIGNAL DESCRIPTION | PIN NUMBER | ACCEPTABLE PRACTICE |
---|---|---|---|
GPIO | General-purpose input or output | Wake up I/O source should not be floating during hibernate. All the I/O pins will float while in Hibernate and Reset states. Ensure pullup and pulldown resistors are available on board to maintain the state of the I/O. Leave unused GPIOs as NC | |
No Connect | NC | 20, 31(1), 33, 39, 41, 45 | Unused pin, leave as NC. |
SOP | Configuration sense-on-power | 23, 24, 34 | Leave as NC (Modules contain internal 100-kΩ pulldown resistors on the SOP lines). An external 10-kΩ pullup resistor is required to pull these pins high. See Section 8.11.1 for SOP[2:0] configuration modes. |
Reset | RESET input for the device | Never leave the reset pin floating | |
JTAG | JTAG interface | Leave as NC if unused |