JAJSIK6C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
5GHz power control is done via Image Creator where the maximum transmit power is provided (6). Within Image Creator, power control is possible per channel, region (7), and modulation rate (8). In addition, it is possible to enter an additional back-off (9)factor per channel and modulation rate for further margin to regulatory requirements.
It is also possible to set the TX and RX trace losses to the antenna per band (10). The peak antenna gain (11)can also be provided, thus allowing further control. For a full description of options and capabilities see Uniflash with Image Creator User Guide.