JAJSGW3D April 2019 – May 2021 CC3235S , CC3235SF
PRODUCTION DATA
The CC3235x device requires two separate clocks for operation:
The device features internal oscillators that enable the use of less-expensive crystals rather than dedicated TCXOs for these clocks. The RTC can also be fed externally to provide reuse of an existing clock on the system and to reduce overall cost.