JAJSGW3E April 2019 – December 2024 CC3235S , CC3235SF
PRODUCTION DATA
DRIVE STRENGTH (mA) | DRIVE STRENGTH CONTROL BITS | tr | tf | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | MIN | NOM | MAX | |||
2(3) | 2MA_EN=1 | 8.0 | 9.3 | 10.7 | 8.2 | 9.5 | 11.0 | ns |
4MA_EN=0 | ||||||||
4(3) | 2MA_EN=0 | 6.6 | 7.1 | 7.6 | 4.7 | 5.2 | 5.8 | ns |
4MA_EN=1 | ||||||||
6 | 2MA_EN=1 | 3.2 | 3.5 | 3.7 | 2.3 | 2.6 | 2.9 | ns |
4MA_EN=1 |