JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
Figure 4-1 shows the pinout for the CC430F614x devices in the RGC package.
CAUTION:
LCDCAP/R33 must be connected to VSS if not used.NOTE:
The secondary digital functions on ports P1, P2, and P3 are fully mappable. Pinout shows only the default mapping. See Table 6-6 for details.Figure 4-2 shows the pinout for the CC430F514x devices in the RGZ package.
NOTE:
The secondary digital functions on ports P1, P2, and P3 are fully mappable. Pinout shows only the default mapping. See Table 6-6 for details.Figure 4-3 shows the pinout for the CC430F512x devices in the RGZ package.
NOTE:
The secondary digital functions on ports P1, P2, and P3 are fully mappable. Pinout shows only the default mapping. See Table 6-6 for details.