JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VLCD | LCD voltage, with internal reference | VLCDx = 0000, VLCDEXT = 0 | 2.4 V to 3.6 V | VCC | V | ||
LCDCPEN = 1, VLCDx = 0001 | 2 V to 3.6 V | 2.59 | |||||
LCDCPEN = 1, VLCDx = 0010 | 2.65 | ||||||
LCDCPEN = 1, VLCDx = 0011 | 2.71 | ||||||
LCDCPEN = 1, VLCDx = 0100 | 2.78 | ||||||
LCDCPEN = 1, VLCDx = 0101 | 2.84 | ||||||
LCDCPEN = 1, VLCDx = 0110 | 2.91 | ||||||
LCDCPEN = 1, VLCDx = 0111 | 2.97 | ||||||
LCDCPEN = 1, VLCDx = 1000 | 3.03 | ||||||
LCDCPEN = 1, VLCDx = 1001 | 3.09 | ||||||
LCDCPEN = 1, VLCDx = 1010 | 3.15 | ||||||
LCDCPEN = 1, VLCDx = 1011 | 3.22 | ||||||
LCDCPEN = 1, VLCDx = 1100 | 3.28 | ||||||
LCDCPEN = 1, VLCDx = 1101 | 2.2 V to 3.6 V | 3.34 | |||||
LCDCPEN = 1, VLCDx = 1110 | 3.40 | ||||||
LCDCPEN = 1, VLCDx = 1111 | 3.46 | 3.53 | |||||
ICC,Peak,CP | Peak supply currents due to charge pump activities | LCDCPEN = 1, VLCDx = 1111 | 2.2 V | 200 | µA | ||
tLCD,CP,on | Time to charge CLCD when discharge | CLCDCAP = 4.7 µF,
LCDCPEN = 0 → 1, VLCDx = 1111 |
2.2 V | 100 | 500 | ms | |
ICP,Load | Maximum charge pump load current | LCDCPEN = 1, VLCDx = 1111 | 2.2 V | 50 | µA | ||
RLCD,Seg | LCD driver output impedance, segment lines | LCDCPEN = 1, VLCDx = 1000, ILOAD = ±10 µA | 2.2 V | 10 | kΩ | ||
RLCD,COM | LCD driver output impedance, common lines | LCDCPEN = 1, VLCDx = 1000, ILOAD = ±10 µA | 2.2 V | 10 | kΩ |