JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VEREF+ | Positive external reference voltage input | VEREF+ > VEREF-(2) | 1.4 | AVCC | V | ||
VEREF- | Negative external reference voltage input | VEREF+ > VEREF-(3) | 0 | 1.2 | V | ||
VEREF+ –
VEREF- |
Differential external reference voltage input | VEREF+ > VEREF-(4) | 1.4 | AVCC | V | ||
I(VEREF+),
I(VEREF-) |
Static input current | 1.4 V ≤ VEREF+ ≤ V(AVCC), VEREF- = 0 V
fADC10CLK = 5 MHz, ADC10SHTx = 0x0001, Conversion rate 200 ksps |
2.2 V, 3 V | ±8.5 | ±26 | µA | |
I(VEREF+),
I(VEREF-) |
Static input current | 1.4 V ≤ VEREF+ ≤ V(AVCC), VEREF- = 0 V
fADC10CLK = 5 MHZ, ADC10SHTX = 0x1000, Conversion rate 20 ksps |
2.2 V, 3 V | ±1 | µA | ||
C(VEREF±) | Capacitance at VEREF+ or VEREF- terminal | See (5) | 10 | µF |