JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
PARAMETER | FREQUENCY (MHz) | PATABLE SETTING | OUTPUT POWER (dBm) | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
Current consumption, TX | 315 | 0xC0 | maximum | 26 | mA | ||
0xC4 | +10 | 25 | |||||
0x51 | 0 | 15 | |||||
0x29 | –6 | 15 | |||||
433 | 0xC0 | maximum | 33 | ||||
0xC6 | +10 | 29 | |||||
0x50 | 0 | 17 | |||||
0x2D | –6 | 17 | |||||
868 | 0xC0 | maximum | 36 | ||||
0xC3 | +10 | 33 | |||||
0x8D | 0 | 18 | |||||
0x2D | –6 | 18 | |||||
915 | 0xC0 | maximum | 35 | ||||
0xC3 | +10 | 32 | |||||
0x8D | 0 | 18 | |||||
0x2D | –6 | 18 |