JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
The interrupt vectors and the power-up start address are in the address range 0FFFFh–0FF80h (see Table 6-1). The vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence.
INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
---|---|---|---|---|
System Reset
Power-Up External Reset Watchdog Time-out, Password Violation Flash Memory Password Violation |
WDTIFG, KEYV (SYSRSTIV)(2)(1) | Reset | 0FFFEh | 63, highest |
System NMI
PMM Vacant Memory Access JTAG Mailbox |
SVMLIFG, SVMHIFG, DLYLIFG, DLYHIFG, VLRLIFG, VLRHIFG, VMAIFG, JMBNIFG, JMBOUTIFG (SYSSNIV)(2)(3) | (Non)maskable | 0FFFCh | 62 |
User NMI
NMI Oscillator Fault Flash Memory Access Violation |
NMIIFG, OFIFG, ACCVIFG (SYSUNIV)(2)(3) | (Non)maskable | 0FFFAh | 61 |
Comparator_B | Comparator_B Interrupt Flags (CBIV)(2) | Maskable | 0FFF8h | 60 |
Watchdog Interval Timer Mode | WDTIFG | Maskable | 0FFF6h | 59 |
USCI_A0 Receive or Transmit | UCA0RXIFG, UCA0TXIFG (UCA0IV)(2) | Maskable | 0FFF4h | 58 |
USCI_B0 Receive or Transmit | UCB0RXIFG, UCB0TXIFG, I2C Status Interrupt Flags (UCB0IV)(2) | Maskable | 0FFF2h | 57 |
ADC10_A
(Reserved on CC430F512x) |
ADC10IFG0, ADC10INIFG, ADC10LOIFG, ADC10HIIFG, ADC10TOVIFG, ADC10OVIFG (ADC10IV)(2) | Maskable | 0FFF0h | 56 |
TA0 | TA0CCR0 CCIFG0 | Maskable | 0FFEEh | 55 |
TA0 | TA0CCR1 CCIFG1 ... TA0CCR4 CCIFG4,
TA0IFG (TA0IV)(2) |
Maskable | 0FFECh | 54 |
RF1A CC1101-based Radio | Radio Interface Interrupt Flags (RF1AIFIV)
Radio Core Interrupt Flags (RF1AIV) |
Maskable | 0FFEAh | 53 |
DMA | DMA0IFG, DMA1IFG, DMA2IFG (DMAIV)(2) | Maskable | 0FFE8h | 52 |
TA1 | TA1CCR0 CCIFG0 | Maskable | 0FFE6h | 51 |
TA1 | TA1CCR1 CCIFG1 ... TA1CCR2 CCIFG2,
TA1IFG (TA1IV)(2) |
Maskable | 0FFE4h | 50 |
I/O Port P1 | P1IFG.0 to P1IFG.7 (P1IV)(2) | Maskable | 0FFE2h | 49 |
I/O Port P2 | P2IFG.0 to P2IFG.7 (P2IV)(2) | Maskable | 0FFE0h | 48 |
LCD_B
(Reserved on CC430F514x and CC430F512x) |
LCD_B Interrupt Flags (LCDBIV)(2) | Maskable | 0FFDEh | 47 |
RTC_D | RTCRDYIFG, RTCTEVIFG, RTCAIFG, RT0PSIFG, RT1PSIFG, RTCOFIFG (RTCIV)(2) | Maskable | 0FFDCh | 46 |
AES | AESRDYIFG | Maskable | 0FFDAh | 45 |
Reserved | Reserved(4) | 0FFD8h | 44 | |
⋮ | ⋮ | |||
0FF80h | 0, lowest |