JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
Figure 6-11 shows the port diagram. Table 6-51 and Table 6-52 summarize the selection of the pin functions.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P5DIR.x | P5SEL.x | LCDS0 to LCDS1 | |||
P5.2/S0 | 2 | P5.2 (I/O) | I: 0; O: 1 | 0 | 0 |
N/A | 0 | 1 | 0 | ||
DVSS | 1 | 1 | 0 | ||
S0 | X | X | 1 | ||
P5.3/S1 | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 | 0 |
N/A | 0 | 1 | 0 | ||
DVSS | 1 | 1 | 0 | ||
S1 | X | X | 1 |
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P5DIR.x | P5SEL.x | LCDS23 | |||
P5.4/S23 | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 | 0 |
N/A | 0 | 1 | 0 | ||
DVSS | 1 | 1 | 0 | ||
S23 | X | X | 1 |