JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
PARAMETER | PATABLE SETTING | OUTPUT POWER (dBm) | VCC | 2 V | 3 V | 3.6 V | UNIT |
---|---|---|---|---|---|---|---|
TA | 25°C | 25°C | 25°C | ||||
Current consumption, TX | 0xC0 | maximum | 27.5 | 26.4 | 28.1 | mA | |
0xC4 | +10 | 25.1 | 25.2 | 25.3 | |||
0x51 | 0 | 14.4 | 14.6 | 14.7 | |||
0x29 | –6 | 14.2 | 14.7 | 15.0 |