JAJSH80C august 1998 – march 2023 CD4051B-Q1 , CD4053B-Q1
PRODUCTION DATA
These devices use CMOS technology and have balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads, so routing and load conditions should be considered to prevent ringing.