JAJSUM3A December 1998 – May 2024 CD54AC574 , CD54ACT574 , CD74AC574 , CD74ACT574
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SYMBOL | CHARACTERISTICS | VCC (V) | AMBIENT TEMPERATURE (TA) -°C | UNITS | |||
---|---|---|---|---|---|---|---|
-40 to +85 | -55 to | +125 | |||||
MIN | MAX | MIN | MAX | ||||
tPLH tPHL | Propagation Delays: Clock to Q ACT574 | 5(1) | 2.9 | 10.2 | 2.8 | 11.2 | ns |
tPLH tPHL | Clock to Q ACT564 | 5 | 3 | 10.6 | 2.9 | 11.7 | ns |
tPLZ tPHZ tPZL tPZH | Output Enable and Disable to Q ACT574 | 5 | 3.7 | 13.2 | 3.6 | 14.5 | ns |
tPLZ tPHZ tPZL tPZH | Output Enable and Disable to Q ACT564 | 5 | 3.7 | 13.2 | 3.6 | 14.5 | ns |
CPD (2) | Power Dissipation Capacitance | — | 67 Typ. | 67 Typ. | pF | ||
VOHV | Min. (Valley) VOH During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 4 Typ. @25°C | V | |||
VOLP | Max. (Peak) VOL During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 1 Typ. @ 25°C | V | |||
CI | Input Capacitance | — | — | 10 | — | 10 | pF |
CO | 3-State Output Capacitance | — | — | 15 | — | 15 | pF |