JAJSU06A December 1998 – March 2024 CD54AC374 , CD54ACT374 , CD74AC374 , CD74AC534 , CD74ACT374
PRODUCTION DATA
| SYMBOL | CHARACTERISTICS | VCC (V) | AMBIENT TEMPERATURE (TA) - °C | UNIT | |||
|---|---|---|---|---|---|---|---|
| -40 to +85 | -55 to +125 | ||||||
| MIN | MAX | MIN | MAX | ||||
| tPLH, tPHL | Propagation Delays: Clock to Q ACT374 | 5(1) | 2.9 | 10.2 | 2.8 | 11.2 | ns |
| tPLH, tPHL | Clock to Q ACT534 | 5 | 3 | 10.6 | 2.9 | 11.7 | ns |
| tPLZ, tPHZ, tPZL, tPZH | Output Enable and Disable to Q ACT374 | 5 | 3.7 | 13.2 | 3.6 | 14.5 | ns |
| tPLZ, tPHZ, tPZL, tPZH | Output Enable and Disable to Q ACT534 | 5 | 3.7 | 13.2 | 3.6 | 14.5 | ns |
| CPD (2) | Power Dissipation Capacitance | — | 67 Typ. | 67 Typ. | pF | ||
| VOHV | Min. (Valley) VOH During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 4 Typ. @ 25°C | V | |||
| VOLP | Max. (Peak) VOL During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 1 Typ. @25°C | V | |||
| CI | Input Capacitance | — | — | 10 | — | 10 | pF |
| CO | 3-State Output Capacitance | — | — | 15 | — | 15 | pF |