JAJSNC7J November 1998 – November 2021 CD54HC138 , CD54HC238 , CD54HCT138 , CD54HCT238 , CD74HC138 , CD74HC238 , CD74HCT138 , CD74HCT238
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | -0.5 | 7 | V | |
IIK | Input clamp diode current | For VI < 0.5V or VI > VCC + 0.5V | ±20 | mA | |
IOK | Output clamp diode current | For VO < -0.5V or VO > VCC + 0.5V | ±20 | mA | |
IO | Output source or sink current per output pin | For VO > -0.5V or VO < VCC + 0.5V | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature range | -65 | 150 | °C | |
Lead temperature (Soldering 10s) (SOIC - Lead Tips Only) | 300 | °C |